MFT-OT Omega profile (3 mm)
Profile MFT-OT 40x30x40/90x3 6m product number: 2122728

Omega support profile for façade panel substructures (3 mm material thickness)
- Height: 90 mm
- Width: 110 mm
- Length: 6000 mm
Choose options
Height
- 90 mm
Width
- 110 mm
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net

