Save up to 70% On select items. Shop now

HIT-RB Brushing and guiding accessories

Round brush HIT-RB 1" product number: 273212

Injectable mortar accessories for brushing and guiding

Choose options

Length
  • 11.81 in
  • 14.25 in
  • 27.56 in
Drill hole diameter
  • 0.44 in
  • 0.5 in
  • 0.56 in
  • 0.63 in
  • 0.69 in
  • 0.75 in
  • 0.88 in
  • 1 in
  • 1.13 in
  • 1.25 in
  • 1.38 in
  • 1.5 in
  • 1.75 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
$54.95
$54.95
/
1 Each