HIT-Z Anchor rod

High-performance cone-shaped anchor rod for use with injectable mortars for fastenings in concrete
- Material, corrosion: Carbon steel, zinc-plated, Stainless Steel, 316
- PROFIS Software: Yes
Choose options
Material composition
- Stainless steel, 316
- Steel, zinc-plated (min. 5 µm)
Anchor size - D
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
Anchor length - L
- 3-3/8 in
- 4-3/8 in
- 4-1/2 in
- 5-1/8 in
- 6 in
- 6-3/8 in
- 6-1/2 in
- 7-3/4 in
- 8 in
- 8-1/2 in
- 9-1/2 in
- 9-3/4 in
Head configuration
- Externally threaded
Pack size
- 1 pc
- 6 pc
- 12 pc
- 20 pc
- 40 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $174.00



