Skip to main content
Save up to 70% On select items. Shop now

Smooth drop rod for use with battery-powered nailers on concrete and steel, or with anchors and screws on wood and drywall

  • Application: Suspended systems
  • Base materials: Concrete, Steel, Drywall, Wood
  • Approvals (global): UL, ICC ES

Choose options

Rod/wire length
  • 12 in
  • 24 in
  • 36 in
  • 48 in
  • 72 in
Pack size
  • 25 pc
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $201.00