SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn More

Rod hanger for use with battery-powered nailers on concrete and steel, or with anchors and screws on wood and drywall

  • Application: Suspended systems
  • Material: Carbon steel
  • Base materials: Concrete, Steel, Drywall, Wood

Technical Data

Application
Suspended systems
Material
Carbon steel
Base materials
Concrete, Steel, Drywall, Wood
Approvals (global)
UL, ICC ES
Environmental Conditions
Dry indoor

Documents

Features & Applications

Features

  • Time-saving solution – ¼” rod hanger, delivered ready to install using battery-actuated tools
  • Drop rod is considered a rigid system – no extra attachment to the ceiling grid needed (as per NEC 300.11)
  • One-hand installation – slide-in connection grips the baseplate to the BX tool
  • Safer and higher-productivity method for overhead applications – battery-actuated tools with a compatible pole tool to remove the need for lifts and ladders
  • Combustion-free installation with BX tools – no gas cans or powder cartridges to store and dispose of

Applications

  • Fastening drop rods for overhead electrical hanging systems
  • Fastening to concrete and steel with the BX system
  • Fastening to wood and drywall with anchors or screws

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.