Unlock Your Personalized PricingLog In Now

Economical manual-set drop-in anchor

  • Environmental conditions: Dry indoor
  • Approvals / Test reports: FM (Factory Mutual), UL (Underwriter Laboratories)
  • Material, corrosion: Carbon steel, zinc-plated

Customers also searched for multi-setdrop-in or expansion anchor.

Choose options

Internal thread size
  • 1/4 in
  • 3/8 in
  • 1/2 in
Anchor length - L
  • 1 in
  • 1-9/16 in
  • 2 in
Anchor size - D
  • 1/4 in
  • 3/8 in
  • 1/2 in
Pack size
  • 1 pc
  • 50 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $74.00

Technical Data

Environmental conditions
Dry indoor
Approvals / Test reports
FM (Factory Mutual), UL (Underwriter Laboratories)
Material, corrosion
Carbon steel, zinc-plated
Base materials
Concrete (lightweight), Concrete (lightweight over metal deck), Concrete (uncracked)
PROFIS Software
No

Documents

Features & Applications

Features

  • Internally threaded drop-in anchor for medium load range applications
  • Anchor, setting tool and Hilti drill bit form a matched tolerance system for reliable fastening
  • Easy to read brand and size identification

Applications

  • Hanging threaded rods
  • Plumbing
  • Heating
  • Installing ventilation and air-conditioning
  • Suspending pipe

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.