PBH S M Sharp-point drywall screws
Collated drywall screw (phosphate-coated) for the SMD 50 screw magazine – for fastening drywall boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SMD50 screw magazine
Customers also searched for sharp, streaker, gypsum, wallboard or sheetrock.
Choose options
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SMD50 screw magazine
Drilling capacity - max
0.024 in
Drilling capacity - min (ga)
25 ga
Environmental Conditions
Dry indoor
Documents
Features & Applications
Features
- Collated screws for high-speed drywall installation with the SMD 50 screw magazine
- High driving frequency – get more done in less time
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- All Hilti drywall stitch-point screws meet or exceed ASTM C 1002 performance requirements
Applications
- Fastening drywall boards to metal studs (25-20 ga)
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.