Skip to main content
Save $60 on insertsUse code SYSTEM26Shop now

Fire finish 120+ CFP-SP WB Intumescent coating for steel

Water based intumescent coating to protect load bearing steel structures against fire exposure in interior and exterior environments (with approved top coat)

  • Approvals: ASTM E119
  • Base materials: Steel (with Approved Primer)
  • Application temperature range: 10 - 35 °C
ultimate

Customers also searched for steel spray, steel protection, fire finish, intumescent spray or intumescent steel protection.

Choose options

Packaging
  • Pail 5 Gal / ca. 19 liters
Color
  • White
Return Policy
  • No Returns
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $874.00

Technical Data

Approvals
ASTM E119
Base materials
Steel (with Approved Primer)
Application temperature range
10 - 35 °C
Can be painted
Yes (with Approved Topcoat)
Product Class
Ultimate

Documents

pdf EPD_Environmental Product Declaration_Fire Finish 120+ CFP-SP WB_EN, English [ 890.4 KB ]

Features & Applications

Features

  • Tested to UL 263 (ASTM E119) for up to 4 hr fire ratings
  • Up to 65 mils WFT per coat application due to its optimized thixotropic nature
  • Water-based, low VOC product (less than 20 g/L) SCAQMD rule 1113 for fire-proofing coating, leads to quicker and easier cleanups, and lower environmental impact
  • Low-emitting material in LEEDv4.1 Rating System
  • Reduced drying time permits additional coats to be applied quicker

Applications

  • Protection of structural steel against fire
  • Tested to ASTM E119 for up to five-hour fire ratings
  • VOC content less than 20 g/l acc. SCAQMD rule 1113 for fire-proofing coating
  • Low-emitting material in LEEDv4.1 Rating System

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.

Start live chat