Tripods and leveling staffs for rotating lasers
Measuring rod PUA 54 CME-T #2425758
Tripods and measuring rods compatible with rotating lasers
- For use with: PR 2-HS, PR 30-HVS, PR 30-HVSG, PR 3-HVSG, PR 400-22, PR 40-22, PR 40G-22
- Additional Accessory Information: "Made from aluminum, adjustable in height between 1m and 5 m, weight 1.92 kg. Aluminum is 100% recycled, reducing CO2 by 85%. "
- Product information: E scale and metric (cm) telescopic levelling staff made from aluminum, adjustable in height between 1m and 5 m, weight 1.92 kg
Customers also searched for laser level tripod and leveling staff, adjustable laser tripod or adjustable laser leveling staff.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$126.00
$126.00 / 1 Each
Technical Data
For use with
PR 2-HS, PR 30-HVS, PR 30-HVSG, PR 3-HVSG, PR 400-22, PR 40-22, PR 40G-22
Additional Accessory Information
"Made from aluminum, adjustable in height between 1m and 5 m, weight 1.92 kg. Aluminum is 100% recycled, reducing CO2 by 85%. "
Product information
E scale and metric (cm) telescopic levelling staff made from aluminum, adjustable in height between 1m and 5 m, weight 1.92 kg
Max. Height
5000 mm
Min. Height
1000 mm
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.