SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

Specialty power tools

Find out how our selection of specialty tools can help save labor and improve build quality when pouring concrete, fabricating sheet metal, and many other everyday tasks on your jobsites

11 Products

Filter

Nuron

NRC 6-22 Cordless rebar cutter
Description
Cordless rebar flush cutter for low spark cold cutting threaded rods and (25mm / #8) rebar (Nuron battery platform)
Rebar Cutting Capacity
#8
Blade diameter
4 in
Weight
7.28 lb

Nuron

NCV 10-22 Backpack concrete vibrator
Description
Battery-powered concrete vibrator backpack with brushless motor for compaction of walls, slabs and foundations (Nuron battery platform)
Dimensions (LxWxH)
12.6 x 8.6 x 26.2 mm
Weight
18.25 lb
IP protection class
IP 67, IP X4

New

NCV Concrete vibrator whips
Description
Internal concrete vibrator whip for use with Hilti NCV 10-22 battery-powered backpack concrete vibrators (Nuron battery platform)
IP protection class
IP 67

Nuron

NCV 4-22 Cordless concrete vibrator
Description
Handheld cordless pencil concrete vibrator with brushless motor for compaction of small pours (Nuron battery platform)
Vibration frequency
15,000 VPM
Head diameter
1.10 in
Hose length
47-1/4 in

Nuron

RT 6-22 Cordless rivet tool


Description
Cordless rivet tool for rapid, low-effort cladding installation and metal fabrication using steel or aluminum rivets (Nuron battery platform)
Rivet material
Aluminum, Steel, Stainless steel
Nose piece sizes
0.094 in, 0.125 in, 0.157 in, 0.188/0.196 in
Pull force
10000 N

Nuron

NMX 6-22 Cordless paddle mixer
Description
Cordless mud mixer with powerful brushless motor for mixing concrete, mortar and many other building materials (Nuron battery platform)
No load max RPM (speed)
speed 1: 250 rpm; speed 2: 425 rpm; speed 3: 600 rpm
Max. torque
460 in-lbf

Nuron

NPU 100-22 Cordless knockout punch tool
Description
Compact and versatile cordless hydraulic knockout tool for punching conduit-size holes through various materials (Nuron battery platform)
Dimensions (LxWxH)
4.9 x 3 x 14.6 mm
Punching force
107 kN
Punching capacity mild steel
4" / 10 Ga steel

Nuron

SSH 6-22 Cordless metal shears
Description
Cordless double cut shear for fast cuts in sheet metal and profiles up to 2.5 mm│12 Gauge - with Hilti SSH CS blades included (Nuron battery platform)
Material type
Flat sheet, C.L.U. profile
Rated voltage
21.6 V
Tool body weight
2.2 kg

Nuron

SSH 6-22 CD Cordless metal shears
Description
Cordless double cut shears for fast cuts in spiral and ventilation ducts up to 4 x 0.9 mm│20 Gauge - with Hilti SSH CD blades included (Nuron battery platform)
Material type
Flat sheet, C.L.U. profile
Rated voltage
21.6 V
Tool body weight
2.2 kg

Nuron

SPN 6-22 CN Cordless nibbler


Description
High-capacity cordless nibbler for cutting sheet metal and profiles with more speed and minimal distortion (Nuron battery platform)
Material type
Flat sheet, Corrugated sheet, Trapezoidal sheet, C.L.U. profile
Rated voltage
21.6 V
Tool body weight
2 kg

Nuron

SPN 6-22 RN Cordless nibbler


Description
High-capacity cordless nibbler for cutting metal profiles with more speed and minimal distortion (Nuron battery platform)
Material type
C.L.U. profile, Corrugated sheet, Flat sheet, Trapezoidal sheet
Rated voltage
21.6 V
Tool body weight
2 kg