DSH 700-X 14" Gas cut-off saw
DSH 700-X 14" Hand-held Gas Saw Gen.4 #2357947
Versatile rear-handle gas saw (70cc) with auto-choke, for cutting up to 5" with 14" blades in concrete, masonry, and metal
- Rated power: 4.2 kW
- Wet or dry operation: Wet and Dry
- Dimensions (LxWxH): 31.8 x 10.3 x 17.1 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$2,085.00
$2,085.00 / 1 Each
Technical Data
Rated power
4.2 kW
Wet or dry operation
Wet and Dry
Dimensions (LxWxH)
31.8 x 10.3 x 17.1 mm
Fuel mixture
50:1 (2% oil)
A-weighted emission sound pressure level
100 dB (A) 1
Disc diameter
350 mm
Cutting depth
5 in
Triaxial vibration value for cutting concrete slab (ah)
5.2 m/s² 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
Features & Applications
Features
- Our most versatile gas cut-off saw – now cuts with up to 20% more power and 30% lower emissions
- Easy-start gas saw – unique auto-choke helps to make first-pull ignition the norm, and flooded engines virtually impossible
- Durable build - reinforced metal blade guard with integrated water bow and belt cover with integrated wear ribs, for reduced maintenance and longer tool lifespans
- Easy self-service maintenance – pre-tensioned belt and virtually unbreakable starter rope help to minimize the saw's maintenance downtime
- Compatible with the DSH-P water pump – feeds water to your gas saw from any source, no pressurization needed
Applications
- Construction work: cutting out openings in brick or concrete walls
- Metalwork: cutting steel profiles, pipes and steel sheets
- Laying paving: cutting curbstones and paving slabs to size
- Masonry work: cutting bricks and blocks to size
- Floor construction: cutting expansion joints in fresh concrete
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.