Nuron
DSH 600-22 ATC 12" Battery-powered cut-off saw




Compact top-handle battery cut-off saw, for cutting up to 4-3/4" with 12" blades in concrete, masonry, and metal (Nuron battery platform)
- Base materials: All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel
- Protection class: IEC Battery operated
- Work environment: Interior and Exterior
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $1,619.00
Technical Data
Base materials
All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel
Protection class
IEC Battery operated
Work environment
Interior and Exterior
Arbor Size
Option 1 : 1 in; Option 2: 20 mm
A-weighted emission sound power level
107 dB (A) 1
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
pdf Material safety datasheet Diamond impregnated inserts (g (FR) [ 350.4 KB ]
pdf Material safety datasheet Diamond impregnated inserts (g (EN) [ 338.7 KB ]
pdf Material safety datasheet LI-ION-BATTERIES >100Wh (EN) [ 256 KB ]
pdf Material safety datasheet LI-ION-BATTERIES >100Wh (FR) [ 270.6 KB ]
pdf Material safety datasheet Abrasive Products (EN) [ 486.4 KB ]
Features & Applications
Features
- Matching power-class – our second generation offers improved power to help match the performance and feel of a 60cc gas cut-off saw, all without the fumes, noise, or high vibration rate
- Advanced safety features – new 3D Active Torque Control (ATC) stops unexpected saw kickback in under 1 second, and fast-acting blade brake stops the blade in ≤ 4 seconds after releasing the trigger
- Longer trigger time – cuts up to 30% more than a full tank of gas with four B 22-290 Nuron batteries and 12" SPX univ. A cordless-optimized blades (see technical data below)
- Push button start – green LED power button indicates whenever the tool is ON and automatically turns the tool OFF after 1 minute
- Comfortable handling – weighing 26.8 lbs (with two B 22-195 batteries and a 12” blade), this cut-off saw offers easier and more controlled cuts in any orientation
Applications
- Laying paving – cutting curbstones and paving slabs to size
- Masonry work – cutting bricks and blocks to size
- Metalwork – cutting steel profiles, pipes and steel sheets
- Construction work – cutting out openings in brick or concrete walls
For approval or certificate information, please see individual items.
Related Products
Nuron

Battery-powered water supply tank for wet cutting/coring (Nuron battery platform)
Ultimate diamond blade engineered to last longer and maximize cuts-per-charge and cutting speed with battery-powered cut-off saws in a variety of base materials
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat

