Skip to main content
Save up to 70% On select items. Shop now
Nuron

SCT 60-22 Cordless table saw

Cordl. table saw SCT 60-22 box product number: 2424225

Portable table saw with optional wheel and trolley, for 90 mm (3.5”) of cutting depth and 666 mm (26 ¼") rip capacity in wood (Nuron battery platform)

  • Max. cutting depth: 3.5 in
  • Blade diameter: 10 in
  • Base material: Wood

Customers also searched for table saw, Bench saw, 10" table saw, Sierra de mesa or Rip saw.

Customize your kit

Tool Body
Tool body with cardboard box Includes: 1x Wrench SCT 60-WDB, 1x Circ. saw blade SCBW WU SP 10", 1x Push bar SCT 60-PB, 1x Protective cover SCT 60-PC, 1x Guide SCT 60-MG
How many kits do you want to order?
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
$1,050.00