Skip to main content
Save up to 70% On select items. Shop now

Chucks and tool connection components

Discover chuck adapters, drill chucks, collets, and other tool connection components designed to securely connect tools to bits and other compatible accessories

20 Products

Filter
Still life image of the second generation cordless SF 8M-22 accesssory universal chuck
Description
Interchangeable universal chuck for the SF 8M-22 cordless drill driver
No technical data available
Still life image of the second generation of the SF 8M-22 accesssory self tightening chuck
Description
Interchangeable self-tightening chuck for the SF 8M-22 cordless drill driver
No technical data available
Still life image of the right angle chuck for SF 8M-22 third generation.
Description
Interchangeable right angle chuck for the SF 8M-22 cordless drill driver
No technical data available
TE-AC2,_SDS+_angular_chuck
Description
Chucks for TE-C (SDS Plus) rotary hammers
For use with
TE 5-22 G01, TE 6-22, TE 6-CL
Chuck type
Angular chuck
Product information
Drilling in concrete and masonry
Adapter part TE-C
Description
Chucks for TE-C (SDS Plus) rotary hammers
Chuck type
n/a
L063646.tif
Description
Chucks for TE-C (SDS Plus) rotary hammers
Chuck type
Keyed chuck
Product information
Drilling in wood or metal
Additional Accessory Information
Drilling in wood or metal
Quick-release chuck and spindle TE-C Schnellspannaufnahme und Bohrfutter  TE 2, TE 2-M, TE 2-S light-duty rotary hammer  TE 2, TE 2-M, TE 2-S leichter Bohrhammer  adapted
Description
Chucks for TE-C (SDS Plus) rotary hammers
Chuck type
Quick-release chuck 13 mm
Product information
Drilling in wood or metal
Additional Accessory Information
Drilling in wood or metal
Chuck spindle
Description
Chucks for TE-C (SDS Plus) rotary hammers
Chuck type
Adapter
Product information
Adapting a chuck to a tool with TE-C (SDS Plus) connection
Thread connection - M
1/2"-20 UNF
DD-CS-BS/BR chuck
Additional Accessory Information
BS/BR chuck for DD 150-U and DD 160
r2196, 315792, DD 110-D, DD 120, DD 110-W
Product information
BR chuck for old Hilti models
Additional Accessory Information
BR chuck for old Hilti models
adapted
Product information
BL chuck for DD 200, DD 350 and DD 500
Additional Accessory Information
BL chuck for DD 200, DD 350 and DD 500
DD-CS-BS/BR chuck
Product information
BS/BR chuck for DD 200, DD 350 and DD 500
Additional Accessory Information
BS/BR chuck for DD 200, DD 350 and DD 500
L046466.tif
Product information
Keyless BI+ chuck for DD 110-D, DD 110-W and DD 120
315774, DD 110-D, DD 120, DD 110-W
Product information
BT chuck for DD 110-D, DD 100-W and DD 120
Additional Accessory Information
BT chuck for DD 110-D, DD 100-W and DD 120
DD-CS-BS/BR chuck
Product information
BS chuck for DD 200, DD 350 and DD 500
Additional Accessory Information
BS chuck for DD 200, DD 350 and DD 500
SFE 2-A12 drill chuck
Description
Exchangeable chuck/adapter to simplify drilling and screwdriving in tight spaces using the SFE 2-A12 multi-head drill driver
For use with
SFE 2-A12
Product information
13 mm (1/2”) keyless chuck – standard drill chuck for HSS, auger and spade bits, etc.
SFE 2-A12 hex chuck
Description
Exchangeable chuck/adapter to simplify drilling and screwdriving in tight spaces using the SFE 2-A12 multi-head drill driver
For use with
SFE 2-A12
Product information
Hex bit holder – locking chuck for standard hex bits
SFE 2-A12 offset chuck
Description
Exchangeable chuck/adapter to simplify drilling and screwdriving in tight spaces using the SFE 2-A12 multi-head drill driver
For use with
SFE 2-A12
Product information
Offset chuck – you can drive screws straight-on with only 10 mm clearance from an adjacent surface
TE-Y-BFH, Chuck spindle, TE-Y Chuck Holder, 263359, Adapter for the TE-Y (SDS-Max) chuck to allow use of drill bits, chisels and other accessories with the TE-C (SDS-Plus) connection end
Description
TE-Y adapter for TE-Y (SDS-max) rotary hammers
Product information
Adapter for the TE-Y (SDS-Max) chuck to allow use of drill bits, chisels and other accessories with the TE-C (SDS-Plus) connection end
Additional Accessory Information
Adapter for the TE-Y (SDS-Max) chuck to allow use of drill bits, chisels and other accessories with the TE-C (SDS-Plus) connection end
L071073.tif, TE-C / TE-Y Accessories
Description
TE-Y adapter for TE-Y (SDS-max) rotary hammers
Product information
Allows a TE-C (SDS-plus) chuck to be fitted to a TE-Y (SDS-max) power tool
Additional Accessory Information
Allows a TE-C (SDS-plus) chuck to be fitted to a TE-Y (SDS-max) power tool