Skip to main content
Save up to 70% On select items. Shop now

Power supply and electrical accessories

Find battery adapters, charging adapters, power cables, and control units designed to deliver, manage, and protect electrical power for safer and more reliable tool operation

13 Products

Filter
extension cord, heavy duty cord, power cord
Description
Extension cord for Hilti SDS Max (TE-Y) rotary hammers and breakers
No technical data available
extension cord, heavy duty cord, power cord
Description
Extension cord for Hilti SDS Max (TE-Y) rotary hammers and breakers
No technical data available
extension cord, heavy duty cord, power cord
Description
Extension cord for Hilti SDS Max (TE-Y) rotary hammers and breakers
No technical data available
DSW-WS Pressure hose 1m
Description
Air supply accessories for Hilti wire saws
No technical data available
Air Compressor Hose
Description
Air supply accessories for Hilti wire saws
No technical data available
Supply cord TE 1000-AVR 120V 5m
Description
Detachable supply cord for the TE 1000-AVR concrete demolition hammer
Product information
Detachable supply cord for the TE 1000-AVR
Length
196.8 in
Charger adaptor
Description
Charging adapter for 12V batteries on C4/36 chargers
Charger compatibility
C 4/36-90, C 4/36-350, C4/36-DC, C 4/36-MC4, C 4/36, RC 4/36, RC 4/36-DAB
Dimensions (LxWxH)
5.3 x 3.7 x 2.1 in
Weight
0.4 lb
Detachable supply cord
Description
Detachable replacement electric supply cords for TE tools
For use with
TE 2000-AVR
Length
157.5 in
Detachable supply cord
Description
Detachable replacement electric supply cords for TE tools
Length
197 in
Wireless remote control
Description
Wireless remote control featuring Cut Assist and live cutting information for use with Hilti wire saws
No technical data available

Nuron

2289589 – Nuron charger cable for C 4-22 / C6-22 / C8-22 (HNA plug)
Description
Replacement power cord for Nuron battery chargers
Battery voltage compatibility
Nuron

New

Back view of the charging adapter that converts any Hilti 12 V batteries into a power bank that charges USB devices.
Description
USB charging adapter for Hilti 12V batteries to charge tablets, phones and other devices with USB-C or USB-A ports
No technical data available

Nuron

3D still life pictures of the USB charging adapter CU 4-22 with battery B 22-85.

Nuron

Nuron / Nuron


Description
USB charging adapter for Nuron batteries, with wireless charging, USB-C PD, and USB-A ports to charge laptops, tablets, and more devices
Battery voltage compatibility
Nuron