Skip to main content
Save up to 70% On select items. Shop now

Tool adapters and setup accessories

Explore adapters, baseplates, centering devices, fastener guides, magazines, and screw guides that enable flexible tool setups and access to challenging work areas

30 Products

Filter
DS-WCC   wire cardan connector to connect diamond wires
Description
Clamping pliers and accessories for safe wire connection
No technical data available
DS-WCC   wire cardan connector to connect diamond wires
Description
Clamping pliers and accessories for safe wire connection
No technical data available
20624.tif
Description
Clamping pliers and accessories for safe wire connection
No technical data available
Sleeve
Description
Clamping pliers and accessories for safe wire connection
No technical data available
Sleeve
Description
Clamping pliers and accessories for safe wire connection
No technical data available
Sleeve
Description
Clamping pliers and accessories for safe wire connection
No technical data available
Sleeve
Description
Clamping pliers and accessories for safe wire connection
No technical data available
Sleeve
Description
Clamping pliers and accessories for safe wire connection
No technical data available
DS-WJ Crimping jaws
Description
Clamping pliers and accessories for safe wire connection
No technical data available
DS-WJ Crimping jaws
Description
Clamping pliers and accessories for safe wire connection
No technical data available
Fassade, sandwich panel, siding & decking
Description
Screw guide for the ST 1800 screw driver – for fastening sandwich panel screws
Length
5.3 in
Screw diameter d
0.22 in
Screw length - min
2.17 in
Fassade, sandwich panel, siding & decking
Description
Screw guide for the ST 1800 screw driver – for fastening sandwich panel screws
Length
5.3 in
Screw diameter d
0.26 in
Screw length - min
2.17 in
Screw magazine SD-M 1 02, collated drywall screw PBH S M1 / S-DS 01 M1
Description
Screw magazine for collated screws from 1" to 1-1/4" long – for interior finishing applications
Length
6 in
Magazine capacity
40
Screw length - min
0.98 in
Screw magazine SD-M 2 02
Description
Screw magazine for collated screws from 1" to 2" long – for interior finishing applications
Length
7.6 in
Magazine capacity
40
Screw length - min
0.98 in
SDT 9
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
Magazine capacity
25
Screw length - min
0.75 in
Screw length - max
1.57 in
Magazine   for SDT 9
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
For use with
SDT 9
Magazine capacity
25
Screw length - min
0.75 in
High-performance stand-up handle SDT 9 for use with collated decking screws for sidelap and frame fastening
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
For use with
SDT 9
Screw length - min
0.75 in
Screw length - max
1.57 in
High-performance stand-up handle SDT 9 for use with collated decking screws for sidelap and frame fastening
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
For use with
SDT 9
Screw length - min
0.75 in
Screw length - max
1.57 in
Strip   Catcher for SDT 9
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
Screw length - min
0.75 in
Screw length - max
1.57 in
Weight
0.4 lb
Robust   Strip Guide for SDT 9
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
Screw length - min
0.75 in
Screw length - max
1.57 in
Weight
0.4 lb
High-performance stand-up handle SDT 9 for use with collated decking screws for sidelap and frame fastening
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
Screw length - min
0.75 in
Screw length - max
1.57 in
Magazine adapter for collated screws from 1-2 inch long – for interior finishing applications
Description
Magazine adapter for collated screws from 1-2 inch long – for interior finishing applications
Length
2.6 in
Screw length - min
0.98 in
Material composition
Plastic
Nosepiece for the mouthpiece of the riveting tool RT 6-A22.
Description
Rivet nose pieces for fastening steel, aluminum and stainless-steel rivets with your RT 6-22 cordless rivet tool (available sizes include 2.4mm to 4.8mm | 3/32”to 3/16”)
No technical data available
Mouthpiece set for the riveting tool RT 6-A22.
Description
Rivet nose piece set for fastening steel, aluminum and stainless-steel rivets with your RT 6-22 cordless rivet tool (set includes 2.4mm, 3.2mm, 4.0mm and 4.8mm)
No technical data available
Still life image of the SF‑M3 screw magazine
Description
Collated screw magazine for steel framing and decking applications and for use with SF-M3 collated screws and S-SY SF-M3 screwdriver bits
Length
5.8 in
Screw length - min
0.43 in
Screw length - max
0.98 in
Still life image of depth gauge SF-M 3
Description
Collated screw magazine for steel framing and decking applications and for use with SF-M3 collated screws and S-SY SF-M3 screwdriver bits
Weight
0.1 lb
Still life image of strip guide SF-M 3
Description
Collated screw magazine for steel framing and decking applications and for use with SF-M3 collated screws and S-SY SF-M3 screwdriver bits
Weight
0.2 lb
Still life image of spring SF-M 3
Description
Collated screw magazine for steel framing and decking applications and for use with SF-M3 collated screws and S-SY SF-M3 screwdriver bits
Weight
0 lb
Still life image of protective cap SF-M 3
Description
Collated screw magazine for steel framing and decking applications and for use with SF-M3 collated screws and S-SY SF-M3 screwdriver bits
Weight
0 lb
212253r4096
Description
Conversion sets and attachment components for compatible Hilti electric cutters
Additional Accessory Information
To convert the DCH 230 in a DCH 180-SL slitter