DD-B SPX-MD CFS-CID Metal deck core bit (inch)

Ultimate core bit for hand-held and rig‑based coring in metal deck
- For use with: DD 150-U, DD 150-U-22
- Base materials: Metal deck
- Drilling Mode: Hand-held and rig-mounted
ultimate
Customers also searched for Metal deck, core bit, diamond core bit or ultimate core bit.
Choose options
Diameter
- 2 in
- 3 in
- 4 in
Connection end
- BI
- BS (1-1/4 in)
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $170.00



