Prokit
XL Case
product number: 2437389
Slide 1 of 6: Still life picture of the extra large ProKit case PKC 61. This item is part of the ProKit Modular Storage System.
Extra large tool box with 16gal | 61l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size: XL
- Dimensions (LxWxH): 15.2 x 22.1 x 16.6 in
- Internal dimensions: 13.8 x 19.9 x 13.7 in
Customers also searched for Packout, Tool box or Tool case.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$175.00
$175.00
/
1 Each








