CF 812 WD low-pressure door and window foam
Pro insulating foam CF 812 WD #227975
Low-pressure foam for air-sealing, filling and insulating doors and windows without warping the frames or jambs
- Foam Yield (up to): 1.3 ft³
- Approx. tack free time (at 74°F / 50% rel. humidity): 10 min
- Approx. cut time (at 23°C / 50% rel. Humidity): 20 min
ultimate
Customers also searched for door and window foam, low-pressure foam, flexible foam or one-component polyurethane foam.
Choose options
Return Policy
- No Returns
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$90.00
$90.00 / 1 Each