- Home
- Power Up - Reveal
Power up with Nuron Heavy-Duty.
One platform. Maximum freedom. No compromises.
The new generation of cordless performance
Heavy-duty unplugged
Discover heavy-duty tools designed to cut, break, drill and drive – without the cord. Nuron now powers high-demand applications with the performance to match.
Services built for productivity
Cut downtime and costs with free repairs, battery exchange, tool tracking, and services from Hilti Fleet Management.
Jobsite tested by pros
Anyone can claim power. Few can prove it. That’s why we gave Nuron Heavy-Duty to the professionals and let the jobsite be the test.
Cut the cord & keep the power
Heavy-duty power without limits
Built for pros who never slow down—engineered for productivity, designed for power, these tools push cordless past the limits. Smash through concrete, core deep, cut tough, grind fast—and keep moving without compromise.
One battery for every job
Nuron now powers heavy-duty breakers, saws, grinders, drills and even compactors. Same platform, same battery – more output, longer runtime, and true mobility across your jobsite.
Meet the new Nuron heavy-duty lineup
SCN 60-22 Cordless Chain Saw
- Built for tough wood demolition
- High chain speed for smooth cuts
- Ideal for timber and beam cutting
- Ergonomic grips for control
- Fast chain swaps with dual nuts
DSH 900-22 Cordless Cut-Off Saw
- Full 6" depth of cut with total mobility
- Powerful 14" cut-off saw
- Cuts concrete, rebars, metal and more
- Reliable design with enhanced safety features
- Compatible with DWP 15-22 water pump
AG 30-22 Cordless Angle Grinder
- Compact tool with powerful performance
- Best in class safety with active torque control
- 7" corded grinder performance
- 9" cutter option with rotational handle
- Corded performance with cordless productivity
TE 3000-22 Cordless Breaker
- High-impact force to break faster
- Cordless productivity
- Breaks concrete and hard soil
- Active vibration reduction
- Quick Chuck chisel exchange
TE 70-22 Cordless Rotary Hammer
- Corded performance
- Cordless productivity
- For concrete and anchor drilling
- Active torque control
- Active vibration reduction
NVP 15-22 Cordless Compaction Plate
- Compact soil and gravel with ease
- Delivers consistent compaction
- Easy to move and operate
- Built for tough jobsite conditions
- Easy start and stop control
DD 110-U-22 Cordless Core Drill
- Versatile handheld or rig mounted coring tool
- Built to deliver clean, accurate coring
- Works on concrete and masonry
- Tool-free bit change system
- Fast coring for small diameters
DD 160-22 Cordless Core Drill
- Rig mounted coring tool for tight spaces
- Guided speed with LED display
- Ideal for structural penetrations
- Tool-free bit change system
- Core up to 6" 3/8 in concrete and masonry
B 290-22 Nuron Battery
- Maximum runtime on one charge
- Built-in smart monitoring
- Durable under tough use
- Best for heavy-duty tools
- Fits all Nuron tools and chargers
Service that works as hard as your tools
Fleet Management
Gain access to the largest heavy-duty portfolio in concrete construction when you sign up for Hilti Fleet. Cordless, gas or corded – whatever fits your needs, we've got you covered. With services like free battery replacement, free shipping, tool repairs and full transparency through ON!Track, Hilti ensures your equipment is always ready – so you can focus on the job.
Heavy-duty will never be the same
Unboxed
At our latest creator event, we unleashed the future of heavy-duty cordless. From demolition and drilling to cutting and compacting, the new Nuron tools proved they’re built to dominate. See how we are changing the game - one tool at a time