SPX Universal diamond blade
Cutting Disc EQD SPX 14"x1" univ. #2118038
Ultimate diamond blade with Equidist technology for superior cutting in different base materials
- Tool type: Angle grinder, Electric cutter, Gas saw
- Base material: Masonry, Natural stone, Concrete, Concrete (reinforced)
- Product Class: Ultimate
ultimate
Choose options
Disc diameter
- 4 in
- 4-1/2 in
- 4.5 in
- 5 in
- 5.9 in
- 6 in
- 7 in
- 7.1 in
- 9 in
- 12 in
- 14 in
- 16 in
Arbor size
- 7/8 in
- 1 in
Pack size
- 1 pc
- 5 pc
- 6 pc
Quantity
Packs
Total Pieces
1
Discounted net
$299.00
$299.00 / 1 Each
Technical Data
Tool type
Angle grinder, Electric cutter, Gas saw
Base material
Masonry, Natural stone, Concrete, Concrete (reinforced)
Product Class
Ultimate
Wet or dry operation
Wet and Dry
Segment height
0.5 in
Segment width
0.129 in
Arbor size
1 in
Disc diameter
14 in
Blade / disc thickness
0.09 in
Usable segment height
0.39 in
Number of segments
23
Documents
Features & Applications
Features
- Equidist technology provides superior cutting speed and performance on reinforced concrete
- Designed for universality on a wide range of materials, even under the toughest conditions
- Designed to outlast – with large, specially-bonded diamond segments
- Thick steel core and laser welding technology for maximum reliability and safety
- Easy re-ordering – scannable QR code on the blade helps you easily re-order new blades, or verify your blade’s intended base material and target tool type
Applications
- Cutting, resizing and reshaping a wide range of mineral construction materials, especially hard and reinforced concrete, masonry and natural stone
- Fast cutting even in hard and reinforced base materials
- For use with all Hilti hand-held diamond cutting tools including angle grinders, electric cutters and gas saws
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.