SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn More

X-IE 6 Insulation fastener

Kit X-IE 6-50 + 6.8/11 M G 1.5k #3497131

Insulation fasteners for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards to soft and tough concrete, masonry and steel

  • Application: Rigid Board Insulation, Mineral Wool Insulation
  • Insulation material: Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
  • Base materials: Concrete (soft), Concrete (tough), Concrete (uncracked), Steel, Masonry (solid limestone brick)
ultimate

Customers also searched for Insulation fastenersInsulation nailsrigid insulation fastenersinsulation board fasteners or power fasteners.

Technical Data

Application
Rigid Board Insulation, Mineral Wool Insulation
Insulation material
Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
Base materials
Concrete (soft), Concrete (tough), Concrete (uncracked), Steel, Masonry (solid limestone brick)
For use with (tools)
DX-IE
Minimum thickness of base material (concrete)
3-1/8 in
Minimum thickness of base material (steel)
3/16 in
Material
High-density polyethylene (HDPE), Halogen-free, Silicone-free
Color
Colorless
Product Class
Ultimate

Documents

Features & Applications

Features

  • Extremely quick insulation fastening system, one-step solution, up to five times faster than alternative methods
  • Suitable for a wide range of insulation materials – mineral wool, EPS, XPS, PIR, PUR, soft core multilayer board, rigid core multilayer board
  • Suitable for 20-200 mm thick insulation (14-197 mm for multilayer boards)
  • Excellent thermal efficiency, no cap required
  • No holes in the plastic shank – helping prevent mold and moisture penetration in the insulation material

Applications

  • Fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards to soft and tough concrete, masonry and steel
  • Fastening insulation on walls and ceilings
  • Light ventilated façade insulation
  • Basement perimeter wall insulation
  • Suitable for non ETICS insulation applications

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.