Skip to main content

HDE 500-22 SETTING

Posted by Greg Pond7 months ago
HDE 500-22 SETTING

I have a 44 mm cord hole that is 1 M deep I need to embed a 25 mm galvanized thread rod 1 m using hilti's hid - re500v3 chemical adhesive paired with the hde500-22 applicator is there a setting on the applicator that I need to set it to to fill this whole properly what is the setting and how much epoxy do I put any toll

Hit-re 500v3,Hde 500-22

1 Reply
Posted by Charbel Morcos7 months ago
Hilti Verified

Hi Greg,

Normally, for adhesive estimation assistance and information on a list of dispensers provided for the HIT-RE 500 V3 epoxy, I am providing the link to Hilti’s free, user-friendly Adhesive Anchor Volume Calculator App to help you calculate the amount of the epoxy that you need for your anchors and which setting to use on the dispenser. This app can be downloaded from the Apple Store or the Google Play Store.

That said, your application involves a large annular gap due to an oversized core‑drilled hole, which requires special consideration. Our engineering team will reach out to you directly regarding this case.

oversized,RE 500 V3,Volume calculator