Skip to main content

Hilti Firestop System No. F-C-2516 - Confirmation

Posted by Benjamin Auover 2 years ago
Hilti Firestop System No. F-C-2516 - Confirmation

I’m inquiring about the Hilti Firestop System No. F-C-2516. I have an existing warehouse with a new Mezzanine being added. The Mezzanine is enclosed and the Floor has a 3/4-HR Fire Resistance Rating. The walls supporting the mezzanine below also has a 3/4-HR Fire Resistance Rating.
The Mezzanine floor consist of:

NEW FLOOR - 45min FRR

5/8" T&G PLYWOOD SHEATHING
2"x10" WOOD JOISTS @ 16" O.C.
3 1/2" ACOUSTIC BATT INSULATION
5/8" TYPE-X GWB

The DWV (drain, waste and vent) pipe is combustible and penetrates both sides of the rated floor assembly. My Certified Registered Professional and I have reviewed and agree this product meets our requirements, but the assigned Building Inspector thinks otherwise. Could you please confirm that the Hilti Firestop System No. F-C-2516 is acceptable for the combustible piping firestopping for our intended purpose and/or provide us with some additional supporting documents.

firestop,Plastic pipe

1 Reply
Posted by GHINA KABBARAover 2 years ago
Hilti Verified

Hi Benjamin
Can you please send us details about the pipe material and size as well as the design number of the
assembly you have to cafirestop@hilti.com so we can better assist you with this case.