SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

Define your requirements

System type
THIS FIRESTOP SELECTOR AND SUBMITTAL PAGE IS MOVING
Make the switch over to access the new firestop selector for planning, installing and managing firestop solutions

Try the new Hilti Construction Platform

Learn more
  • HW-D-0184

    • Joint type: Head-of-Wall
    • Assembly rating: 2 Hour
    • Gypsum wall to concrete over fluted metal deck (top-of-wall) (Max. JW=3/4")
    Download English[ 105 kB ]
  • HW-D-0259

    • Joint type: Head-of-Wall
    • Assembly rating: 2 Hour
    • Gypsum wall to bottom of fire-proofed steel I-beam to concrete over metal deck (Max. JW=1-1/2")
    Download English[ 116.4 kB ]
  • HW-D-0264

    • Joint type: Head-of-Wall
    • Assembly rating: 2 Hour
    • Gypsum wall to concrete over fluted metal deck (top-of-wall) (offset flutes) (Max. JW=1-1/2")
    Download English[ 105.8 kB ]
  • HW-D-0292

    • Joint type: Head-of-Wall
    • Assembly rating: 4 Hour
    • Gypsum Wall to concrete over fluted metal roof deck (top-of-wall) (perpendicular) (Max. JW=1")
    Download English[ 26.7 kB ]
  • HW-D-0313

    • Joint type: Head-of-Wall
    • Assembly rating: 2 Hour
    • Gypsum wall to concrete over metal deck w/ spray-on fireproofing completely filling flutes and joint (top-of-wall) (Max. JW=3/4")
    Download English[ 117.1 kB ]
  • HW-D-0516

    • Joint type: Head-of-Wall
    • Assembly rating: 2 Hour
    • Concrete or block wall to concrete floor joint (top-of-wall) (Max. JW=1")
    Download English[ 63.8 kB ]
  • HW-D-0528

    • Joint type: Head-of-Wall
    • Assembly rating: 1 Hour
    • Gypsum wall to insulated roof deck (top-of-wall) (Max. JW=2")
    Download English[ 600.1 kB ]
  • HW-D-0539

    • Joint type: Head-of-Wall
    • Assembly rating: 2 Hour
    • Gypsum wall to concrete floor (top-of-wall) (Max. JW=1-1/2")
    Download English[ 104.5 kB ]
  • HW-D-0540

    • Joint type: Head-of-Wall
    • Assembly rating: 2 Hour
    • Gypsum wall to concrete over metal deck (top-of-wall) (perpendicular) (Max. JW=1-1/2")
    Download English[ 80.9 kB ]
  • HW-D-0636

    • Joint type: Head-of-Wall
    • Assembly rating: 2 Hour
    • Gypsum Shaft Wall to bottom of offset I beam with Z-bar extensions (Max. JW=1-1/2")
    Download English[ 120 kB ]
  • HW-D-0654

    • Joint type: Head-of-Wall
    • Assembly rating: 2 Hour
    • Gypsum wall to concrete floor or hollow core (top-of-wall) (Max. JW=1")
    Download English[ 345.7 kB ]
  • HW-D-0687

    • Joint type: Head-of-Wall
    • Assembly rating: 2 Hour
    • Gypsum wall to concrete over metal deck (top of wall) (parallel)(cantilevered runner) (Max. JW=1-1/2")
    Download English[ 117.2 kB ]
  • BW-S-0002

    • Joint type: Bottom-of-Wall
    • Assembly rating: 4 Hour
    • Gypsum wall to Concrete floor (bottom-of-wall)
    Download English[ 88.2 kB ]
  • HI/JS 120-05 (CEJ 127P)

    • Joint type: Curtain Wall
    • Assembly rating: 2 Hour
    • Glass Spandrel Panel with Aluminum Framing (Max JW = 6")
    Download English[ 109.4 kB ]
  • HI/BP 120-07 (CEJ 244P)

    • Joint type: Curtain Wall
    • Assembly rating: 2 Hour
    • Concrete Panels with Steel Framing (Max. JW=8")
    Download English[ 360 kB ]
  • HI/BP 120-01 (CEJ 246P)

    • Joint type: Curtain Wall
    • Assembly rating: 2 Hour
    • Glass Spandrel Panel and Aluminum Framing (Max. JW=8")
    Download English[ 485.9 kB ]
  • HI/PHV 120-06 (CEJ 260P)

    • Joint type: Curtain Wall
    • Assembly rating: 2 Hour
    • Gypsum with Stucco Finish and Steel Framing (Max. JW=8")
    Download English[ 572 kB ]
  • HI/BP 180-02 (CEJ 308P)

    • Joint type: Curtain Wall
    • Assembly rating: 3 Hour
    • Glass Spandrel with I-shaped Aluminum Framing (Max. JW=8")
    Download English[ 651.4 kB ]
  • HI/BP 105-01 (CEJ 309P)

    • Joint type: Curtain Wall
    • Assembly rating: 1 Hour
    • Glass Spandrel with Aluminum Framing (Max. JW=8")
    Download English[ 610.1 kB ]
  • HI/BP 105-02 (CEJ 310P)

    • Joint type: Curtain Wall
    • Assembly rating: 1 Hour
    • Glass Spandrel with Aluminum Framing (I-shaped) (Max. JW=8")
    Download English[ 643.7 kB ]