Nuron
DSH 900-22 ATC 14" Battery-powered cut-off saw




Powerful rear-handle battery cut-off saw, for cutting up to 6" with 14" blades in concrete, masonry, and metal (Nuron battery platform)
- Base materials: All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Masonry
- Protection class: IEC Battery operated
- Work environment: Interior and Exterior
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $2,270.00
Technical Data
Base materials
All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Masonry
Protection class
IEC Battery operated
Work environment
Interior and Exterior
Arbor Size
Option 1 : 1 in; Option 2: 20 mm
A-weighted emission sound power level
116 dB (A) 1
- According to the applicable product standard (see the Operating Instruction for more details)
Features & Applications
Features
- Matching power-class – engineered to match the cutting speed and feel of a 90cc gas cut-off saw, all without the fumes, noise, or high vibration rate
- Advanced safety features – new 3D Active Torque Control (ATC) stops unexpected saw kickback in under 1 second, and fast-acting blade brake stops the blade in ≤ 4 seconds after releasing the trigger
- Longer trigger time – cuts a similar amount as a full tank of gas with four B 22-290 Nuron batteries and 14" SPX univ. A cordless-optimized blades (see technical data below)
- Push button start – green LED power button indicates whenever the tool is ON and automatically turns the tool OFF after 1 minute
- Floor-optimized handling – weighing 32.8 lbs (with two B 22-290 batteries and a 360 mm blade), its rear-handle and pre-mounted wheels make this cut-off saw ideal for ground-facing applications
Applications
- Road construction – perimeter cutting in asphalt and concrete
- Sewage work – cutting metal, concrete and plastic pipes
- Floor construction – cutting expansion joints in fresh concrete
- Laying paving – cutting curbstones and paving slabs to size
- Construction work – cutting out openings in brick or concrete walls
For approval or certificate information, please see individual items.
Related Products
Nuron

Battery-powered water supply tank for wet cutting/coring (Nuron battery platform)
Ultimate diamond blade engineered to last longer and maximize cuts-per-charge and cutting speed with battery-powered cut-off saws in a variety of base materials
Ultimate diamond blade for superior cutting in metal and PVC, with permanent markings for correct usage
Premium diamond blade engineered to maximize your cuts-per-charge and cutting speed with battery-powered cut-off saws, in a wide range of base materials
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat

