new
SB 5-22 Band saw




Cordless compact band saw with our best cutting depth-to-weight ratio, for precise, low-noise and virtually spark-free cuts in metal up to 82.5 mm│3 ¼” (Nuron battery)
Customers also searched for band saw, medium band saw, cold cutting, spark free cutting or pipe cutting.
Customize your kit


Tool body with cardboard box Includes: 1x Band saw blade SP 35-3/8" 14/18 MEDIUM
How many kits do you want to order?
You cannot see your company prices
Discounted net
$489.00
Documents
pdf Operating Instruction SB 5-22 01, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 6.5 MB ]
pdf Operating Instruction C 4-22 (02) (02), English, Spanish, French, Portuguese, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, Estonian, Finnish, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 3.2 MB ]
pdf Operating Instruction Hilti Li-Ion, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 2.6 MB ]
Features & Applications
Features
- Compact tool, higher cutting depth – the increased cutting capacity helps cover your everyday cuts in a compact tool size and weight
- Lower cost per cut – the powerful brushless motor and longer-lasting blades help you cut faster and get more work done for less
- Comfortable handling and control – the well-balanced tool weight and ergonomic front grip support smoother and more controlled cuts, even during one-handed and overhead work
- Keyless blade changes – replace blades faster and easier without any additional tools, helping you keep productivity high
- Cut in any conditions – with virtually no sparks, debris and noise, compact band saws give you a safer way to cut in occupied buildings or other sensitive environments
Applications
- Cutting metal strut, pipes (max. cutting depth 82.5 mm | 3-1/4”)
- Cutting threaded rod with a burr-free finish to reduce additional finishing work
- Cutting plastic pipes
- Cutting 29.5 mm | 1" and 55.8 mm | 2" EMT pipes
- Cutting 41.3 mm | 1-5/8” C-Channel profiles
For approval or certificate information, please see individual items.
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Premium blade for low-noise, cold cutting through metal and plastic using SB 5-22 band saws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat