TE-Y (SDS Max) Imperial hammer drill bit
Hammer drill bit TE-Y 7/8" x 21" #2199326
Premium SDS Max (TE-Y) hammer drill bit for high drilling performance in reinforced concrete (fractional)
- Connection end: TE-Y (SDS Max)
- Base material: Reinforced concrete, Concrete, Masonry, Brick, Limestone
- Working mode: Hammer drilling
premium
Customers also searched for TE-Y concrete bits, concrete drill bit , SDS max, concrete bit or hammer drill bit.
Choose options
Diameter
- 1/2 in
- 5/8 in
- 3/4 in
- 7/8 in
- 1 in
- 1-1/8 in
- 1-1/4 in
- 1-1/2 in
Working length
- 8 in
- 16 in
Length
- 13 in
- 21 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$164.00
$164.00 / 1 Each
Technical Data
Connection end
TE-Y (SDS Max)
Base material
Reinforced concrete, Concrete, Masonry, Brick, Limestone
Working mode
Hammer drilling
Head shape
2 Cutter + Side Cutters
Head material composition
Tungsten carbide
Number of cutting edges
4
Diameter
7/8 in
Length
21 in
Working length
16 in
Product Class
Premium
Features & Applications
Features
- Combination of 2-cutter head with side cutters for fast reinforced concrete drilling
- Double-fluted helix for effective and fast dust removal from the borehole
- Robust head design withstands rebar hits, reducing jamming
Applications
- Hammer drilling in reinforced concrete, concrete, masonry and other construction materials
- Drilling holes for all chemical anchor installation purposes
- Drilling anchor holes for all mechanical anchor installation purposes
- Installing rebar using Hilti injectable adhesive mortar
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.