SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn More
Nuron

NCR 120-22 12-Ton crimper

Cordl. crimper NCR 120-22 #2252473

Cordless 12-Ton crimper for crimping cables up to 750 kcmil │ up to 300 mm² in aluminum and 400 mm² in copper

  • Crimping capacity: 10-400 mm² Al (fine stranded), 10-400 mm² Al (stranded), 10-400 mm² Cu (fine stranded), 10-400 mm² Cu (stranded), 750 kcmil Al, 750 kcmil Cu
  • Dimensions (LxWxH): 14.6 x 4.1 x 16.6 in
  • Battery System: Nuron

Customers also searched for cordless crimping toolcordless crimperscordless cable crimperscordless hydraulic crimpers or Nuron battery platform.

Technical Data

Crimping capacity
10-400 mm² Al (fine stranded), 10-400 mm² Al (stranded), 10-400 mm² Cu (fine stranded), 10-400 mm² Cu (stranded), 750 kcmil Al, 750 kcmil Cu
Dimensions (LxWxH)
14.6 x 4.1 x 16.6 in
Battery System
Nuron
Rated voltage
21.6 V
Head rotation
350 °
Approx. cycle time
9 s

Documents

Features & Applications

Features

  • Minimize downtime and liability risks – Hilti 12 ton crimpers can access our yearly certification and free tool inspection services
  • Verified crimp quality – extensive 3rd party tests following IEC, DIN, NF and UL standards
  • Boost productivity – extra-large crimping capacity, auto-retract function and manual retract stop helps you to save time on repetitive crimping tasks
  • Comprehensive safety features – electronic trigger lock and audiovisual signals to better protect the operator while crimping
  • On the Nuron battery platform – cordless hydraulic tools without compromise thanks to longer-lasting batteries, verified tool quality and a range of services to keep you productive, today and tomorrow

Applications

  • Crimping copper and aluminum conductors (10 - 400 mm² in copper and 10 - 300 mm² in aluminum)
  • Crimping insulated cable lugs and connectors and insulated pin terminals from 10-150 mm²
  • Crimping tubular cable lugs and connectors for fine stranded conductors from 10-150 mm²
  • Crimping compression cable lugs (DIN 46235) and connectors (DIN 46237, part 1) from 10-300 mm²
  • Crimping copper and aluminum cables up to 750 kcmil

Services

Service icon for Tool Services

Hilti Tool Service

  • Product warranty against parts and manufacturing irregularities for 20 years
  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
  • 1 or free, in and out of the repair center the same day or repair is free of charge
More information about Tool Services
Service icon for Bbundles

Fleet Management

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Loan tools during repair to reduce downtime.
  • Temporary tools for peak times and special applications help to reduce investments.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.