HAS-R 304 SS Anchor rod
HAS-R 304 SS 5/8"x10" MC/60 #3523643
High-performance anchor rod for HVU2 adhesive capsules and injectable adhesive hybrid/epoxy mortars (304 stainless steel)
- Material, corrosion: Stainless Steel, 304
- Wrench/nut size: 15/16 in
- PROFIS Software: Yes
Customers also searched for threaded rod, all thread, standard rod, stainless steel or 304.
Choose options
Anchor size - D
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
- 7/8 in
- 1 in
Anchor length - L
- 5-1/8 in
- 6-1/2 in
- 7-5/8 in
- 8 in
- 9-5/8 in
- 10 in
- 12 in
- 14 in
- 16 in
Material composition
- Stainless steel, 304
Head configuration
- Externally threaded
Pack size
- 1 pc
$2,324.00/ 1 Each - 4 pc
- 10 pc
$422.00/ 1 PackageBest price - 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
$2,324.00
$2,324.00 / 1 Each
Technical Data
Material, corrosion
Stainless Steel, 304
Wrench/nut size
15/16 in
PROFIS Software
Yes
Approvals / Test reports
ICC-ES report (concrete), ICC-ES report (masonry)
Documents
Features & Applications
Features
- Chisel tip for use with HVU adhesive capsules and for easy insertion when using with Hilti HIT adhesive anchoring systems
- Head marking for easy verification of steel grade and rod length, even after installation
- Designed for use in various materials together with Hilti HIT injectable adhesive mortars or HVU adhesive capsules
- Includes high-quality nuts with matching steel grade and thread tolerances for reliable performance
- Custom lengths and additional diameters up to 2 inches available upon request
Applications
- Outdoor applications or fastenings in corrosive environments
- Fastenings in concrete using Hilti HVU adhesive capsules
- Fastenings in concrete and other materials in combination with the relevant Hilti HIT injectable adhesive mortars
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.