Skip to main content
Save up to 70% On select items. Shop now
new

MFT-L R groove profile

Profile MFT-L 60x50x2,0 R 6m product number: 2029786

L-profile for vertical and horizontal applications

  • Height: 50 mm
  • Width: 60 mm
  • Length: 6000 mm

Choose options

Height
  • 50 mm
Width
  • 60 mm
Pack size
  • 6 m
Product options
Quantity
Packs
Total Pieces
6
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
$495.00
$82.50
/
1 Each