New to Hilti Online?Unlock your prices and shop 24/7Register Now

Kwik Bolt TZ2 Wedge anchor SS304

Ultimate-performance wedge anchor for cracked concrete and seismic (304 stainless steel)

  • Material, corrosion: Stainless Steel, 304, Stainless steel, A2
  • Head configuration: Externally threaded
  • Approvals / Test reports: ICC-ES report (concrete), ICC-ES report (masonry), LABC, Nuclear (NQA-1)

Customers also searched for wedge anchorsconcrete wedge anchors304 stainless steel wedge anchorsKB-TZ2 or KBTZ2.

Choose options

Anchor size - D
  • 1/4 in
  • 3/8 in
  • 1/2 in
  • 5/8 in
  • 3/4 in
  • 1 in
Anchor length - L
  • 2-1/8 in
  • 2-1/2 in
  • 3 in
  • 3-1/4 in
  • 3-1/2 in
  • 3-3/4 in
  • 4-1/4 in
  • 4-1/2 in
  • 4-3/4 in
  • 5 in
  • 5-1/2 in
  • 6 in
  • 6-1/4 in
  • 6-1/2 in
  • 7 in
  • 8 in
  • 8-1/2 in
  • 9 in
  • 10 in
  • 12 in
Pack size
  • 1 pc
  • 5 pc
  • 10 pc
  • 15 pc
  • 20 pc
  • 50 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net

From $518.00

Technical Data

Material, corrosion
Stainless Steel, 304, Stainless steel, A2
Head configuration
Externally threaded
Approvals / Test reports
ICC-ES report (concrete), ICC-ES report (masonry), LABC, Nuclear (NQA-1)
Installation tools
TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench
PROFIS Software
Yes
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor (more than 1km to coast)

Documents

Features & Applications

Features

  • Ultimate tension and shear performance for seismic relevant applications as well as cracked concrete (tension zone)
  • Seismic tested in accordance with ACI 355.2 and ICC-ES AC 193
  • Per ICC-ES, compliant for use with Hilti Adaptive Torque (AT) Module for Mechanical Safeset
  • Per ICC-ES, compliant for use in diamond cored holes
  • Small minimum edge distance and spacing for maximum design flexibility

Applications

  • Fastening structural steel, facades, electrical and mechanical equipment, hand rails and racks

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.