Nuron
PR 400-22 Dual slope rotary laser level
Rotating laser PR 400-22 product number: 2399623
Slide 1 of 6: Still life picture of the rotating laser PR 4X-22 without battery
Robust exterior rotary laser level with automatic functions for long-distance leveling, aligning, squaring, and dual slope capabilities (Nuron battery platform)
- Accuracy: ±1/16 in at 100 ft
- Laser class: < 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self leveling range at room temperature: ±5(±8.7%) °
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$3,459.00
$3,459.00
/
1 Each









