Nuron
NCT 45 S-22 ACSR and guy wire cordless cable cutter
Cordl. cable cutter NCT 45 S-22 product number: 2252506
Slide 1 of 2: 2D Picture of NCT 45 S-22 ACSR and guy wire cordless cable cutter without battery .
Guillotine-style cordless hydraulic cable cutter with larger cutting capacity for ACSR cable and guy wire (Nuron battery platform)
- Cutting capacity: 1/2 guy wire (EHS)", 1590 kcmil (Falcon), 5/8 guy wire (HS)", ACSR: Max. outer diameter 45 mm, Guy Wire (EHS): Max. outer diameter 13 mm, Guy Wire (HS): Max. outer diameter 15.9 mm
- Head rotation: 350 °
- Dimensions (LxWxH): 5.1 x 3 x 17.9 in
Customers also searched for cordless wire cutters, cordless cable cutter, power cutting tool or Nuron battery platform.
Customize your kit


Tool body with cardboard box
How many kits do you want to order?
Discounted net
$6,009.00