Save up to 70% On select items. Shop now

Cable cutters and crimpers

Search our range of cordless cutters and crimpers, designed to increase safety and productivity for utility workers and electricians

9 Products

Filter

Nuron

2D Picture of NUN 54-22 Universal 6-Ton crimper with battery
Description
Universal 6-Ton cordless cable crimper and cutter with interchangeable jaws (Nuron battery platform)
Crimping force
5.4045 t
Cutting capacity
3/8 guy wire (HS)", 477 kcmil ACSR (Hawk), 600 kcmil Cu cable / 1-1/4", 750 kcmil Al cable / 1-1/4"", 9/32 guy wire (EHS)", Al Class 1: Max. outer diameter 33 mm, Al Class 2: Max. outer diameter 33 mm, Cu Class 1: Max. outer diameter 33 mm, Cu Class 2: Max. outer diameter 33 mm, Guy Wire (EHS): Max. outer diameter 7 mm, Guy Wire (HS): Max. outer diameter 9.5 mm
Dimensions (LxWxH)
4.6 x 3 x 14.9 in

Nuron

2D Picture of NCT 53 C-22 Copper/Aluminum cordless cable cutter with battery
Description
Cordless inline cutter for copper and aluminum cables up to 2” │ 50 mm (Nuron battery platform)
Cutting capacity
1000 kcmil Al cable, 1000 kcmil Cu cable, Al Class 1: Max. outer diameter 53 mm, Al Class 2: Max. outer diameter 53 mm, Al Class 5: Max. outer diameter 53 mm, Al Class 6: Max. outer diameter 53 mm, Cu Class 1: Max. outer diameter 53 mm, Cu Class 2: Max. outer diameter 53 mm, Cu Class 5: Max. outer diameter 53 mm, Cu Class 6: Max. outer diameter 53 mm
Head rotation
350 °
Dimensions (LxWxH)
5.4 x 3 x 19.1 in

Nuron

2D Picture of NCT 85 C-22 Copper/Aluminum cordless cable cutter with 2.6 Ah battery
Description
Cordless pistol-grip cutter for copper and aluminum cables up to 3.2” │ 80 mm (Nuron battery platform)
Cutting capacity
3,3" Al cable, 3,3" Cu cable, Al Class 1: Max. outer diameter 85 mm, Al Class 2: Max. outer diameter 85 mm, Al Class 5: Max. outer diameter 85 mm, Cu Class 1: Max. outer diameter 85 mm, Cu Class 2: Max. outer diameter 85 mm, Cu Class 5: Max. outer diameter 85 mm
Head rotation
350 °
Dimensions (LxWxH)
16.6 x 4.1 x 20.7 in

Nuron

2D Picture of NCT 25 S-22 ACSR and guy wire cordless cable cutter  with battery
Description
Scissor-style cordless hydraulic cable cutter for ACSR cable and guy wire (Nuron battery platform)
Cutting capacity
3/8 guy wire (EHS)", 557 kcmil ACSR (Eagle), 7/16 guy wire (HS)", ACSR: Max. outer diameter 25 mm, Guy Wire (EHS): Max. outer diameter 9.5 mm, Guy Wire (HS): Max. outer diameter 11 mm
Head rotation
350 °
Dimensions (LxWxH)
4.9 x 3 x 16.4 in

Nuron

2D Picture of NCT 45 S-22 ACSR    guy wire cordless cable cutter and with battery B22-85
Description
Guillotine-style cordless hydraulic cable cutter with larger cutting capacity for ACSR cable and guy wire (Nuron battery platform)
Cutting capacity
1/2 guy wire (EHS)", 1590 kcmil (Falcon), 5/8 guy wire (HS)", ACSR: Max. outer diameter 45 mm, Guy Wire (EHS): Max. outer diameter 13 mm, Guy Wire (HS): Max. outer diameter 15.9 mm
Head rotation
350 °
Dimensions (LxWxH)
5.1 x 3 x 17.9 in

Nuron

2D Picture of NCR 60 D-22 Dieless 6-Ton crimper tool with battery
Description
Cordless 6-Ton dieless crimper for crimping cables up to 500 kcmil │ 240 mm² (Nuron battery platform)
Crimping force
6.1183 t
Crimping capacity
10-240 mm² Al (fine stranded), 10-240 mm² Al (stranded), 10-240 mm² Cu (fine stranded), 10-240 mm² Cu (stranded)
Dimensions (LxWxH)
4.6 x 3 x 14.9 in

Nuron

2D Picture of NCR 120-22 12-Ton crimper with battery


Description
Cordless 12-Ton crimper for crimping cables up to 750 kcmil │ up to 300 mm² in aluminum and 400 mm² in copper
Crimping force
12.2366 t
Crimping capacity
10-400 mm² Al (fine stranded), 10-400 mm² Al (stranded), 10-400 mm² Cu (fine stranded), 10-400 mm² Cu (stranded), 750 kcmil Al, 750 kcmil Cu
Dimensions (LxWxH)
14.6 x 4.1 x 16.6 in

Nuron

2D   Picture of NCR 120C-22 12-Ton crimper with open aluminum die & battery
Description
Cordless 12-Ton crimper with PVC coated head for crimping cables up to 750 kcmil │ 400 mm² (Nuron battery platform)
Crimping force
12.2366 t
Crimping capacity
10-400 mm² Al (fine stranded), 10-400 mm² Al (stranded), 10-400 mm² Cu (fine stranded), 10-400 mm² Cu (stranded), 750 kcmil Al, 750 kcmil Cu
Dimensions (LxWxH)
14.6 x 4.1 x 16.7 mm
Pistol grip cable cutting tool
Description
Cordless pistol-grip copper and aluminum cable cutter with high cutting capacity up to 3.3" / 85 mm diameter
No technical data available