Nuron
NUN 54-22 Cordless 6-Ton cable crimper and cutter
Universal 6-Ton cordless cable crimper and cutter with interchangeable jaws (Nuron battery platform)
- Crimping force: 5.4045 t
- Cutting capacity: 3/8 guy wire (HS)", 477 kcmil ACSR (Hawk), 600 kcmil Cu cable / 1-1/4", 750 kcmil Al cable / 1-1/4"", 9/32 guy wire (EHS)", Al Class 1: Max. outer diameter 33 mm, Al Class 2: Max. outer diameter 33 mm, Cu Class 1: Max. outer diameter 33 mm, Cu Class 2: Max. outer diameter 33 mm, Guy Wire (EHS): Max. outer diameter 7 mm, Guy Wire (HS): Max. outer diameter 9.5 mm
- Dimensions (LxWxH): 4.6 x 3 x 14.9 in
Customers also searched for cordless crimping tool, cordless crimpers, cordless cable crimpers, cordless hydraulic crimpers or Nuron battery platform.
Customize your kit


Tool body with cardboard box
How many kits do you want to order?
Discounted net
$3,109.00