Save up to 70% On select items. Shop now

Diamond Coring

Faster, safer core drilling. No outlets required
Big job coming up?

Check out our new Nuron Heavy-Duty tools and accessories

Core drilling. Only easier.

Power

Reinforced concrete

Drill through steel-reinforced walls up to Ø15 inches with rig setups, or up to Ø6 inches handheld.
Performance

Masonry

Cut clean holes through block and brick up to Ø9 inches. With a cordless setup you get power, flexibility, and faster results.
Precision

Sewage pipes and asphalt

Handle wet cuts up to Ø9 inches with more precision. Ideal for big jobs that need cordless flexibility.
Speed

Wood

Core up to Ø7 inches through formwork and framing. No fuss, no cord, just clean cuts where you need them.
Power

Reinforced concrete

Drill through steel-reinforced walls up to Ø15 inches with rig setups, or up to Ø6 inches handheld.
Performance

Masonry

Cut clean holes through block and brick up to Ø9 inches. With a cordless setup you get power, flexibility, and faster results.
Precision

Sewage pipes and asphalt

Handle wet cuts up to Ø9 inches with more precision. Ideal for big jobs that need cordless flexibility.
Speed

Wood

Core up to Ø7 inches through formwork and framing. No fuss, no cord, just clean cuts where you need them.

    How do Hilti diamond coring systems help improve productivity and safety?

    Get set up faster

    Because you need to get in, drill, and move on to the next job

    Snap your drill in the rig and go with our quick-lock connection. And save even more time when you use our vacuum pump to lock your rig down without anchors or wasted steps.

    Easier drilling

    Because our drills and inserts are designed to work together.

    Our high-performing system is built around a powerful core drill, paired with a Hilti core bit. Hilti drills, stands, and bits are designed to run as a system. You get cleaner holes and smoother cuts - wet or dry - when using our bits. Available in sizes that core up to Ø2 feet in concrete.

    Easier time savings

    Because every minute counts
    For next-level rig coring, add an optional autofeed unit. Just set up your rig and press start. Cut Assist software then adjusts speed, torque and water flow, and even detects breakthrough. That frees you up to prep the next hole or do other tasks. Autofeed units are available for DD 150-U, DD 250-CA, DD 350-CA and DD 500-CA core drills.

    Less slurry, less mess

    Because water supply shouldn't slow you down.

    With our DD-WMS 100 water management system you get up to one full day of water autonomy for wet diamond coring applications – up to the equivalent of 26 gallons of supplied water per tank fill.

    Run all day on one tank with the DD-WMS 100 water management system. Slurry gets captured, filtered and dumped, no messy clean up.

    Which Hilti diamond coring features help you work safer and faster?

    THE RIGHT SPEED FOR THE JOB

    E-gears

    With 24 gear settings, you can match the speed you need to your hole size and material. Available with all cordless core drills and the DD 350-CA and DD 500-CA.

    TORQUE CONTROL

    Kickback Protection

    Our Adaptive Torque Control (ATC) shuts down the drill if the bit binds so there's less risk of injury and time lost.

    Smart Features

    Easier starts and rebar detection

    Smart features like rebar boost and E-start deliver faster startups and easier hole alignment, helping avoid costly mistakes. Features available on all coring tools with e-gears.

    Fight dust

    Built-in dust management

    Work cleaner and limit dust exposure with our integrated dust removal systems (DRS) that pull dust while coring. DRS available with all cordless core drills and the DD 150-U corded core drill.

    High-torque brushless motors and e-gears deliver more power, less downtime, and smoother control.

    Pick your power source

    All Hilti coring systems are built for easier, precise coring. Need to move around the jobsite or work without access to power? You can go fully cordless with Nuron. Run your entire setup - drill, water tank, and dust extractor - without plugging in.

    CORDLESS

    What you can do with one charge*


    Up to
    5
    holes in non-load bearing wall*
    Ø4 inch, rig-based coring

    Max
    1
    hole in a sewage pipe*
    Ø9 inch, handheld coring

    Corded

    When to use corded


    4 or more batteries / day
    Go corded.

    * Based on internal testing with:

    DD 150-U-22 cordless core drill with cordless optimized inserts, one B 22-290 battery. Non-load bearing wall comprised reinforced concrete with 6 inch thickness, reinforced with 1x 5/8 rebar. Sewage pipe Ø3 ft with 4 inch thickness and no reinforcement. Note that jobsite conditions, such as temperature, humidity, dust levels, and materials being worked on, can significantly affect the maximum amount of work possible with one battery charge.

    “With Hilti core drills, even our new team members can usually get the hang of it quickly. Really happy about that.”

    Why do Hilti diamond coring systems stand out?

    Hilti diamond coring systems support precise handheld and rig-based drilling across concrete, masonry, asphalt, sewage pipes and wood, with core drills, core bits, water management and dust removal.

    Power up your tool crib

    20 Year Limited Warranty²
    Defects in Material and Workmanship

    Hilti will repair or replace parts that break as a result of defects in material or workmanship for 20 years.


    2 Year Wear and Tear Coverage³
    No cost coverage

    Hilti will repair tools at no cost for 2 years from the date of purchase. Damage due to normal wear and tear is covered, including parts, labor, and shipping.


    1 Day Repair Turnaround⁴
    In and out of the repair center in one day, guaranteed, or the repair is free.

    If Hilti does not repair a tool the same day it is received in a Tool Service Center then the repair is free - including parts, labor and shipping.

    Handheld up to Ø6 inch: the masonry specialist

    For faster work and more mobility when it comes to handheld drilling of holes from Ø1/2 – 6 inch in masonry, use the DD 110-D-22.
    The DD 110-D-22 is weight-optimized for handheld dry coring work in applications like creating sockets for the installation of electrical fittings or creating through holes. For best results, combine the core drill with our ultimate class SPX-L masonry core bits.

    Handheld and rig-based drilling up to Ø6 inch: your all-rounder for small and moderate size holes
    The DD 110-U-22 core drill is a multipurpose option for handheld (up to Ø6 inches) and rig-based (up to Ø5 inches) drilling in a range of base materials including reinforced concrete.
    Use it for jobs like coring for heavy duty anchor and rebar installation or medium-sized through holes. For best results, use our SPX-A speed and SPX-L ring core bits, designed for holes sized Ø1/2 – 6 inches.

    Handheld and rig-based drilling up to Ø9 inches: your allrounder for moderate to large size holes


    With the battery-powered DD 150-U-22 core drill you can carry out handheld (up to Ø9 inches) and rig-based (up to Ø6 inches) drilling in a range of base materials including concrete and masonry.
    This model is ideal for handheld coring of holes up to Ø9 inches for applications like large diameter sewage pipes, chimneys, and stove installations. For best results, use our extra-large SPX-L core bits.

    Rig-based core drilling for holes up to Ø6 inches

    If you need a classic rig-based drill for making medium to large holes in reinforced concrete, we recommend the DD 160-22.
    With its compact size, the DD 160-22 is ideal for working in tight spaces and difficult-to-reach locations.

    For sprinkler installers coring small slab holes, first confirm the required hole diameter and whether dry coring is permitted for the application. For larger dry handheld penetrations, use the Hilti DD 110-W core drill with dry-rated core bits and vacuum extraction; for 5/16 in.–1-3/8 in. concrete holes, the Hilti DD 30-W wet drilling setup is well suited for smaller precision penetrations.

    Why it's recommended

    • Diameter check prevents wrong-tool selection.

    • Vacuum extraction controls dust.

    • Handheld setup moves quickly.

    Yes. It is compatible with two drill stands: 

    • DD-ST 22 110/150/160. This is a compact anchor-only baseplate. Vacuum pump fixation is possible through the add-on vacuum pad DD-ST 120/160 VBP. Angular coring is not possible.

    • DD-ST 150-U CTL. This is the stand of the corded DD 150-U. It is a combined anchor and vacuum baseplate. Angular coring is possible. 

    No. Both tool bodies have the same weight. However, the speed range of the tools is different to cover different application ranges.

    Please note too that the DD 110-D-22 system is lighter because it doesn’t have the connector to the drill stand and its simple side handle is also slightly lighter.

    For small pipe penetrations in concrete (5/16–1-3/8 in. / 8–35 mm), the Hilti SPX-T diamond core bit with the DD 30-W core drill provides precise drilling for pipe sleeves, conduit, and other small-diameter penetrations.

    Why it's recommended

    • Precise sizing supports pipe sleeves and conduit.

    • Wet coring helps reduce silica dust.

    • Handheld or stand use improves control.

    For plumbing chases in reinforced concrete columns, the Hilti SPX-L X-Change diamond core bit with the DD 150-U or DD 160 core drill is designed for repeated professional coring where clean holes, consistent diameters, and productivity are important.

    Why it's recommended

    • X-Change segments help reduce replacement time.

    • Wet/dry capability adapts to jobsite conditions.

    • Auto-feed compatibility helps reduce operator fatigue.

    For 6-inch plumbing penetrations in commercial slabs, the Hilti SPX-L diamond core bit with the DD 150-U or DD 160 core drill is designed for high-volume slab coring where accuracy, speed, and rough-in productivity are important.

    Why it's recommended

    • 6-inch size fits many plumbing sleeves.

    • X-Change design helps reduce downtime.

    • Water management improves slurry control.

    For residential remodel coring, the Hilti SPX-L hand-held diamond core bit with the DD 110-W core drill is designed for flexible drilling across concrete, masonry, brick, and CMU. It provides one adaptable setup for small slab and wall penetrations.

    Why it's recommended

    • Handheld design supports tight remodel spaces.

    • Wet/dry capability adapts to materials.

    • Modular options help manage consumable costs.

    Shop Now

    Notes

    (1)This 20-2-1 Warranty modifies only the “WARRANTY” provision of Hilti’s General Terms & Conditions of Sale for Hilti-brand tools, replacing the standard 12-month product warranty. All other Terms and Conditions, including the service warranty, exclusions, disclaimers of implied warranties, and limitations of liability, remain unchanged. This is a professional warranty for tools sold for commercial and professional use and does not create additional consumer rights. Coverage applies only to Hilti-branded tool bodies and excludes batteries, chargers, components, accessories, and consumables. Customers’ statutory warranty rights remain unaffected.
    (2) Exclusions apply. Products excluded from the 20-year coverage are covered only under the warranty stated in the General Terms and Conditions of Sale. Excluded products include: [grinders, SD screwdrivers, gas saws, WSR corded tools, UD/UH tools, certain hydraulic and powder actuated components, batteries, and combo kit accessories].
    (3) Wear and tear coverage excludes damage due to abuse or use outside the operator’s manual. The following consumable items are excluded and are the customer’s responsibility: pistons, buffers, and spring clips for powder-actuated tools; pull-cord assemblies and filters for gas saws; filters for vacuums; and hydraulic jaws, blades, and dies for hydraulic tools. Fully excluded from wear and tear coverage: grinders, SD 4500, SD 2500, gas saws, WSR corded tools, and UD and UH tools. Covered for one (1) year only: DX 860 and DX 9. Covered for two (2) years or 200 hours of usage, whichever comes first: wall saw head, remote control, E-box, and wire saw power unit and control box.
    (4) The one-day repair turnaround begins when the tool is received at a Hilti Tool Service Center (TSC). Eligibility requires pre-approval of the Repair Cost Limit (RCL); repairs authorized below the RCL or requiring a quotation are not eligible. The program is limited to five tools per company per day per TSC and applies only to tools received through Hilti-approved carriers. Delays in payment authorization or force majeure events void the guarantee. Excluded products include total stations, optical devices, detection tools, wall saws, wire saws, and HAT 28. Out-of-warranty tools qualify only with RCL pre-approval. The one-day-or-free program may be discontinued at any time. If Hilti does not meet the turnaround requirement, the customer’s exclusive remedy is a free repair, including parts, labor, and shipping. Hilti is not liable for damages or losses caused by late delivery.

    Get your core drill