Save up to 70% On select items. Shop now
Impact

Wrenches

More torque. More jobs done.

Reliable power for steel

Steel fastening

Fasten bolts and steel connections with steady torque and repeatability across a wide range of steel applications.
More precise anchor setting

Concrete anchoring

Set mechanical and screw anchors with more precision - made simpler when paired with the Adaptive Torque Module.
Faster timber bolting

Wood connections

Drive lag bolts with controlled, high-speed power for primary and secondary structural wood connections.
High-efficiency installations

MEP supports

Install MEP supports more effectively with the right balance of power and compact design - ideal for tight-space or overhead work.
Reliable power for steel

Steel fastening

Fasten bolts and steel connections with steady torque and repeatability across a wide range of steel applications.
More precise anchor setting

Concrete anchoring

Set mechanical and screw anchors with more precision - made simpler when paired with the Adaptive Torque Module.
Faster timber bolting

Wood connections

Drive lag bolts with controlled, high-speed power for primary and secondary structural wood connections.
High-efficiency installations

MEP supports

Install MEP supports more effectively with the right balance of power and compact design - ideal for tight-space or overhead work.

    Make an impact on your performance

    Adaptive Torque for controlled fastening

    AT functionality helps you fasten anchors, installation systems and bolts with more control and consistency.

    Adaptability across applications

    Multiple speed settings allow for better control and consistent quality across different fastening tasks.

    Power and durability with brushless motor

    Brushless motor efficiency and optimized cooling deliver high performance while helping the tool last longer.

    Enhanced comfort and visibility

    Compact design, comfortable grip and a shadow-free LED light help make fastening easier - even in tight spaces.

    Power for every application

    From light anchoring to structural bolting

    Choose the SIW 4AT-22 for lighter tasks, or the SIW 6AT-22 for versatile mid-range performance. Both are compatible with the SI-AT-22 Adaptive Torque Module, helping enable more precise installation. For demanding bolting, step up to the SIW 8‑22 or SIW 10‑22 for maximum power and performance.

    SIW 4AT-22, SIW 6AT-22

    Light-duty tasks


    Adaptive Torque
    for more precision

    Light anchoring
    to mid-range bolting

    SIW 8-22, SIW 10-22

    Heavy-duty tasks


    Maximum torque
    for tougher jobs

    Structural anchoring
    to heavy bolting

    “The SIW cuts our bolting time in half. Small tool, massive performance.”

    Pick your impact wrench

    FAQs

    An impact wrench is a socket wrench power tool that delivers high rotational torque and high torque output with minimal effort. It is great for tightening and loosening bolts, lug nuts and rusted fasteners.  

    Impact wrenches and impact drivers may look similar to each other, but they are better suited for different applications. Impact wrenches typically use a square drive – available in several sizes – and are designed to deliver higher impact force. That extra power often makes impact wrenches heavier, but it also makes them better suited for tougher jobs where more power, or torque, is required. This includes fastening larger anchors, hex-head bolts, nuts, lag screws, or tackling extremely tight, or rusted fasteners.

    Impact drivers, on the other hand, come with a 1/4" hex collet that accepts 1/4" hex‑shank bits. They tend to be more about speed than power and are more suited to smaller projects. 

    For light fastening especially in tight spaces, choose the SIW 2-A12 or SIW 4R-22. 


    For light to medium anchoring, including common bolt and anchor work, use SIW 4AT-22 or SIW 6AT-22.

    For heavy‑duty bolting and structural anchoring, the SIW 8-22 and SIW 10-22 models provide the power you need.

    If your anchors require pre-tension according to approvals, select SIW models that support the SI‑AT module.

    The SI‑AT module helps ensure approved Hilti anchors and installation elements are set correctly and consistently. It automatically applies the right pre‑tension based on the approved ETA or ICC settings, so your installation meets the required standards every time.


    It also records each fastening, making it easy to provide documentation for inspections or quality checks.


    Please note: the SI‑AT module does not measure or apply an exact torque value. Instead, it helps ensure installation is carried out according to the approved setting parameters.

    The power of an impact wrench is measured in torque. For light anchoring or smaller bolting tasks, a more compact wrench – such as the SIW 4AT-22 or SIW 6AT-22 – provides enough torque. Heavy bolting and structural work require higher‑torque models like the SIW 8-22 or SIW 10-22. Always match the torque output of the tool to the application requirements.

    Hilti impact wrenches are available with either friction‑ring or detent‑pin anvils.


    Friction‑ring anvils allow quick, easy socket changes and are used on the SIW 4R‑22, SIW 6AT‑22, SIW 8‑22 and the SIW 10‑22. Some are designed for simple on‑site replacement to help you reduce downtime.

    Detent‑pin anvils offer maximum socket retention for overhead or vibration‑intensive applications, and are used on the SIW 4AT‑22.

    Using non‑impact-rated sockets: Chrome sockets can crack or shatter under impact load.

    Over‑tightening: An impact wrench will continue to tighten as long as the trigger is pulled.

    Using an impact wrench for exact torque: When exact torque is required, use a torque wrench to verify. When approval‑compliant installation is required, use the SI‑AT module.

    Using the wrong torque class: Too little power can leave bolts under-tightened, while too much can cause damage.

    20 Year Limited Warranty²

    Defects in Material and Workmanship

    Hilti will repair or replace parts that break as a result of defects in material or workmanship for 20 years.

    2 Year Wear and Tear Coverage³

    No cost coverage

    Hilti will repair tools at no cost for 2 years from the date of purchase. Damage due to normal wear and tear is covered, including parts, labor, and shipping.

    1 Day Repair Turnaround⁴

    In and out of the repair center in one day, guaranteed, or the repair is free.

    If Hilti does not repair a tool the same day it is received in a Tool Service Center then the repair is free - including parts, labor and shipping.

    Shop now

    Terms and conditions

    (1)This 20-2-1 Warranty modifies only the “WARRANTY” provision of Hilti’s General Terms & Conditions of Sale for Hilti-brand tools, replacing the standard 12-month product warranty. All other Terms and Conditions, including the service warranty, exclusions, disclaimers of implied warranties, and limitations of liability, remain unchanged. This is a professional warranty for tools sold for commercial and professional use and does not create additional consumer rights. Coverage applies only to Hilti-branded tool bodies and excludes batteries, chargers, components, accessories, and consumables. Customers’ statutory warranty rights remain unaffected.

    (2) Exclusions apply. Products excluded from the 20-year coverage are covered only under the warranty stated in the General Terms and Conditions of Sale. Excluded products include: [grinders, SD screwdrivers, gas saws, WSR corded tools, UD/UH tools, certain hydraulic and powder actuated components, batteries, and combo kit accessories].

    (3) Wear and tear coverage excludes damage due to abuse or use outside the operator’s manual. The following consumable items are excluded and are the customer’s responsibility: pistons, buffers, and spring clips for powder-actuated tools; pull-cord assemblies and filters for gas saws; filters for vacuums; and hydraulic jaws, blades, and dies for hydraulic tools. Fully excluded from wear and tear coverage: grinders, SD 4500, SD 2500, gas saws, WSR corded tools, and UD and UH tools. Covered for one (1) year only: DX 860 and DX 9. Covered for two (2) years or 200 hours of usage, whichever comes first: wall saw head, remote control, E-box, and wire saw power unit and control box.

    (4) The one-day repair turnaround begins when the tool is received at a Hilti Tool Service Center (TSC). Eligibility requires pre-approval of the Repair Cost Limit (RCL); repairs authorized below the RCL or requiring a quotation are not eligible. The program is limited to five tools per company per day per TSC and applies only to tools received through Hilti-approved carriers. Delays in payment authorization or force majeure events void the guarantee. Excluded products include total stations, optical devices, detection tools, wall saws, wire saws, and HAT 28. Out-of-warranty tools qualify only with RCL pre-approval. The one-day-or-free program may be discontinued at any time. If Hilti does not meet the turnaround requirement, the customer’s exclusive remedy is a free repair, including parts, labor, and shipping. Hilti is not liable for damages or losses caused by late delivery.

    Get your impact wrench