special
SF 10W-A ATC Cordless drill driver
Ultimate class 22V cordless drill driver with Active Torque Control and four-speed gearing for high torque in demanding applications in wood and other materials
- Maximum torque (Soft / Hard Joint): 637 in-lb (soft joint), 1062 in-lb (hard joint)
- No load RPM: gear 1: 310 rpm; gear 2: 530 rpm; gear 3: 1210 rpm; gear 4: 2100 rpm
- Chuck clamping range: 2 - 13 mm
Customers also searched for Drill, Power drill, Speed drill, Drill driver or Drill set.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $299.00
Technical Data
Maximum torque (Soft / Hard Joint)
637 in-lb (soft joint), 1062 in-lb (hard joint)
No load RPM
gear 1: 310 rpm; gear 2: 530 rpm; gear 3: 1210 rpm; gear 4: 2100 rpm
Chuck clamping range
2 - 13 mm
Number of gears
4
Torque increments
15
Dimensions (LxWxH)
10.4 x 3.6 x 10.2 in
Tool body weight
1.87 kg
Rated voltage
21.6 V
Features & Applications
Features
- The first Hilti cordless drill driver featuring Active Torque Control for greater safety and highest user confidence
- Corded performance with cordless productivity
- 4 speeds provide the best rpm for maximum productivity
- High-efficiency motor
- All-metal gears
Applications
- High-speed drilling in wood
- Drilling with hole saws up to 6"
- Drilling with auger bits up to 2" in wood
- Drilling with high torque and high speed in diameters up to ½" in metal
For approval or certificate information, please see individual items.
Services

Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery

Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency.
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.