Nuron special
VC 75-1-22 Cordless construction vacuum
Vacuum cleaner VC 75-1-22 box #2248004
Compact and cordless construction vacuum for jobsite clean ups (dry), 3.5l (1 gallon) tank (Nuron battery)
- Max. Vacuum: 1.6 psi
- Dust capacity: 6.61 lb
- Application: Cleaning
Customers also searched for cordless shop vacuum, cordless vacuum, vacuum cleaner, cordless vacuum cleaner or Nuron battery platform.
Customize your kit


Tool body with cardboard box
How many kits do you want to order?
Discounted net
$419.00
Technical Data
Max. Vacuum
1.6 psi
Dust capacity
6.61 lb
Application
Cleaning
Power source
Cordless
Suction capacity
74 cfm
Documents
Features & Applications
Features
- Compact and capable cordless vacuum – high-output Nuron batteries fuel the best suction possible without compromising on mobility, weight and size
- Easier to transport – shoulder straps, slimline design and on-board accessory storage help to free your hands and space in your van
- Stretchable vacuum hose – ideal when cleaning where space is limited, the hose extends up to 8 ft. from the vacuum cleaner
- Filter cleaning – push-button filter cleaner that dislodges dust and helps keep suction high
- On the Nuron battery platform – cordless jobsite vacuums without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow
Applications
- Cleaning dry mess around jobsites – two power modes so you can balance higher suction with longer battery life depending on the area to be vacuumed
Services

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.