Prokit
Tool bag PKB 20-HB
product number: 2489832
Slide 1 of 3: Still life picture of the ProKit Tool Bag PKB 20-HB
14.5 inch | 37 cm Dual-sided tool bag, with an open compartment and an organizer with pockets for fast access to tools and accessories (ProKit Modular Storage System)
- Types: ProKit bags
- Weight: 8.2 lb
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$330.00
$330.00
/
1 Each






