Prokit
Case PKC 18-H
product number: 2437357
Slide 1 of 5: Still life picture of the half-width large case PKC 18-H. This item is part of the ProKit Modular Storage System.
Large half-width tool box with 4.5 gal | 18 L capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size: L
- Dimensions (LxWxH): 15.3 x 10.8 x 11.6 in
- Internal dimensions: 11.1 x 9 x 8.9 in
Customers also searched for Tall Box, 1/2 Box or Narrow Case.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$123.00
$123.00
/
1 Each








