Prokit
Medium Case
product number: 2437379
Slide 1 of 5: Still life picture of the medium ProKit case PKC 19. This item is part of the ProKit Modular Storage System.
Tool box with 5gal | 19l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size: M
- Dimensions (LxWxH): 15.2 x 21.8 x 6.6 in
- Internal dimensions: 14.4 x 20.3 x 4 in
Customers also searched for Packout, Tool Box or Tool Case.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$115.00
$115.00
/
1 Each







