Prokit
Large Case
product number: 2437395
Slide 1 of 4: Still life picture of the large ProKit case PKC 35. This item is part of the ProKit Modular Storage System.
Large tool box with 9gal | 35l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size: L
- Dimensions (LxWxH): 15.2 x 21.8 x 10.5 in
- Internal dimensions: 14 x 20.3 x 7.7 in
Customers also searched for Packout, Tool Box or Tool Case.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$129.00
$129.00
/
1 Each







