Update
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Make the toughest of jobsite conditions work for you. Experience the perks of the first and fully cordless anchor setting system that helps ensure faster and more reliable anchor installation every time.
In other words, the SafeSet system is a faster, easier and safer way to set anchors.
Conventional adhesive anchor installation is performed with six manual operations, but the SafeSet system streamlines the process by cleaning holes as you drill them. With SafeSet, your installation time is reduced by at least 36 minutes per hour—up to 60%.
Up to 70% of performance is lost when holes are not properly cleaned. Harmful lingering silica dust weakens the hold, which considerably reduces the capacity of your anchors and has the potential to invade the lungs. Thanks to SafeSet's clean-as-you-go design, concrete is drilled and anchors are installed virtually dust-free.
The new HDE 500 Smart was developed to bring precision to mortar injection – that means proper mixing, initial discard and dosing. All of these new functionalities result in less mortar waste – up to 20% savings on expensive injectable mortars.
The Hilti SafeSet system is the only dust-removal system on the market designed to work in damp concrete without load reduction to bond capacity, eliminating the need for re-design when tough jobsite conditions arise. Weather conditions that previously had the power to impact your productivity suddenly become afterthoughts.
The SafeSet system is a proven way to automatically clean the hole as you drill into concrete. When used correctly, SafeSet can help save on installation time while limiting the operator's exposure to silica dust.
The conventional, manual method can be used with epoxy and hybrid chemical anchors. With multiple steps (blow twice, brush twice, blow twice), the process can be time consuming, harmful and leave room for error.
Hybrid adhesive for rebar and heavy-duty anchoring
Resin epoxy adhesive for rebar and heavy-duty anchoring
Hybrid adhesive for anchoring in concrete
Resin epoxy for anchoring in concrete
Ultimate SDS Plus (TE-C) and SDS Max (TE-Y) hammer drill bits
Ultimate-performance anchor rod
Uncompromise with Nuron Experience the latest cordless innovation. Discover Nuron
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose the appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.