- Home
- Solutions
- Business Optimization
- Mass Timber
Mass Timber Construction on the Rise
Customers turn to Hilti for mass timber solutions
Mass timber construction has been on the rise in recent years thanks to its many features, such as smaller carbon footprints, faster construction times, and the ability to do more on-site fabrication.
As a result, Hilti is focusing on how to better support this construction type and has become a leader in innovative and efficient pre-fabricated solutions while offering greater options for the firestopping needs of complex mass timber projects.
In addition to this, with the publication of Technical Report 070 (TR070) and ETA 19/0194 it is now possible to use HILTI HIT-RE 500 V3 in glued-in rod (GIR) connections for mass timber construction.
Firestop
Firestop is often an important design consideration in mass timber projects. Passive fire protection is vital for helping to create a safer and model code-compliant building. Hilti offers a variety of solutions that can be installed in pre-fabricated timber elements. This means you can install firestop in pre-fabricated timber elements before they leave the factory — helping to reduce construction time on site by as much as half.
Learn about our product offerings & resources
Fastening
Dowelling into timber with adhesive to facilitate connections with steel, concrete or other timber structures has never been easier than now. Selected adhesives may be used in structural mass timber connections, such as: beam-to-column, column-to-column, wood-to-steel, and wood-to-concrete.
Learn about our product offerings & resources
Cordless Power Tools
Our state-of-the-art cordless tools are perfect for tackling mass timber projects with added safety and mobility thanks to the elimination of power cords. Some of our newest cordless saws and drills are a great complement to your mass timber construction needs.
Learn about our product offerings & resourcesDownload the new mass timber listings
| HW-D-0969 – Firstop Joint System | DWG | |
| HW-D-0970 – Firestop Joint System | DWG | |
| HI/PF 120-07 – Through-penetration firestop system | DWG | PDF |
| HI/PF 120-08 – Through-penetration firestop system | DWG | PDF |
| HI/PF 120-09 – Through-penetration firestop system | DWG |
PDF |
| HI/PF 120-10 – Through-penetration firestop system | DWG | |
| HI/PF 120-11 – Through-penetration firestop system | DWG |
Firestop products
CP 653 Speed Sleeve
Good for firestopping cable penetrations for single and bundled cables, and superior smoke tightness and airflow control thanks to its twisting mechanism
Shop nowFS-ONE MAX Firestop Intumescent Sealant
High-performance intumescent sealant for sealing most common through penetrations in a variety of base materials, including mass timber.
Shop now
Fastening Products and Resources
Dowelling into timber with adhesive to facilitate connections with steel, concrete or other timber structures has never been easier than now.
Helping to enable our customers to be more productive with a faster and simpler installation connecting Glued Laminated Timber (GLT), Glued Solid Timber, Cross Laminated Timber (CLT), Laminated Veneer Lumber (LV), and steel elements such as threaded rods and rebar.
Hilti's HIT-RE 500 V3 may be used in structural mass timber connections, such as: beam-to-column, column-to-column, wood-to-steel, and wood-to-concrete.
Nuron Cordless tools & Resources
Shop Cordless Power Tools for Mass Timber
Hilti’s state-of-the-art cordless tools are perfect for tackling mass timber projects with added safety and mobility thanks to the elimination of power cords. Some of our newest cordless saws and drills are a perfect complement to your mass timber construction needs.
SC 30WL-22 Cordless worm drive-style saw
SC 30WR-22 Cordless circular saw
SC 6WL-22 Cordless circular saw for wood
SID 6-22 Cordless impact driver
SIW 10-22 ¾” High-Torque cordless impact wrench
SIW 4AT-22 ½” Cordless impact wrench
SIW 6AT-22 Mid-Torque impact wrench
SIW 8-22 ½” Cordless impact wrench
SMT 6-22Cordless oscillating multitool
Benefits of Nuron Cordless Platform
Nuron is the latest addition to the Hilti cordless portfolio. It provides you with a single higher-performing battery platform for all your Hilti cordless tools. With Nuron, you can help reduce complexity from your business because you can perform your light to heavy-duty jobs – from screwdriving to concrete cutting – using the same set of higher-performing interchangeable 22V Nuron batteries. And because the platform is connected, it is possible to access to a range of data-driven services designed to help simplify equipment management.