special
WSR 1000 Reciprocating saw
WSR 1000 with Wood & Nail blade 9" pack #3565048
1000W heavy-duty compact reciprocating saw with keyless blade clamp
- Base material: Metal, Wood
- Stroke rate: 2800 strokes/minute
- Dust removal system available: No
Customers also searched for reciprocating saw or recip saw .
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Base material
Metal, Wood
Stroke rate
2800 strokes/minute
Dust removal system available
No
Weight according EPTA-Procedure 01/2003 without battery
7.3 lb
A-weighted emission sound pressure level
92 dB (A) 1
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
Features & Applications
Features
- High performance for light demolition work
- Compact design but ruggedly built
- Slim width for easier access to tight spaces
- Powerful 1000W motor for cutting tough materials
- Lockable switch for continuous cutting
Applications
- Cutting wood
- Cutting metal
Services

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- 1-month no-cost period after each paid repair

Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.