New to Hilti Online?See your customized prices and shop 24/7Register now

Find out how our cordless caulking, adhesive anchor, and sealant dispensers can help you get more done in less time and reduce waste

17 Products

Filter

Nuron

HDE 500-22 Cordless adhesive dispenser
Description
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
Battery type
22 V
Dimensions (LxWxH)
17.3 x 4.7 x 9.1 in
Dispenser type
Battery

Nuron

CD 4-22 Cordless caulking dispenser
Description
Powerful battery-powered caulking dispenser for a wide variety of sealants, caulks and adhesives (Nuron battery platform)
Expel force
4900 N
No load speed
1 - 10 mm/s
Length (with 310 ml/10 oz barrel)
457 mm

New

HDE 500-A12 Cordless mortar dispenser
Description
Economical, battery-powered adhesive anchor dispenser with precise dosing to help reduce mortar wastage while increasing installation speed and quality
Battery type
12 V
Dispenser type
Battery
P 8000 D Pneumatic adhesive dispenser
Description
Pneumatic powered hybrid/epoxy adhesive anchor dispenser
Dispenser type
Pneumatic
HIT Manual hard cartridge dispenser
Description
Manual dispenser for injectable adhesive mortar
Dispenser type
Manual
HDM Manual adhesive dispenser
Description
Manual hybrid/epoxy adhesive anchor dispenser
Dispenser type
Manual
FOLLOW PLATE (USE W/96450002)
Description
Dispensers
No technical data available
Foil dispenser replacement nut
Description
Dispensers
No technical data available
Tube dispenser CFS-DISP
Description
Dispensers
Dispenser Category
310ml cartridge dispenser
NOZZLE CS-280-D5 (10/PACK)
Description
Dispensers
Dispenser Category
600ml foil pack dispenser
Foil pack dispenser manual CS 270-P1
Description
Dispensers
Dispenser Category
600ml foil pack dispenser
Dispenser CS-CG-2400/2300
Description
Dispensers
No technical data available
Foam dispenser DSC
Description
Dispenser/accessories for compatible firestop
Dispenser Category
Cartridge foam dispenser
Dispenser DSC
Description
Dispenser/accessories for compatible firestop
Dispenser Category
Cartridge foam dispenser
Foil dispenser, pneumatic
Description
Dispenser and accessories
Dispenser Category
Pneumatic dispenser
Extra long foam dispenser CF DS-L
Description
Extended barrel foam dispenser with ergonomic design ideal for accessing difficult-to-reach areas
No technical data available
Foam dispenser CF DS1
Description
Extended barrel foam dispenser with ergonomic design ideal for accessing difficult-to-reach areas
No technical data available