New to Hilti Online?See your customized prices and shop 24/7Register now

Find specialized nut setters, stepped drill bits and other tool inserts you need when installing Hilti fasteners

35 Products

Filter
Kwik Con+ Masonry drill bit
Description
Matched tolerance masonry drill bit for Kwik Con anchors
No technical data available
TE-C-HDA-B Stop drill bit
Description
Stop drill bit – required for installation of HDA undercut anchors
Connection end
TE-C (SDS Plus)
Working mode
Drilling, Hammer drilling
Base material
Concrete
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
Kwik Con+ concrete drill bit (smooth shank)
Description
Matched tolerance concrete drill bit for Kwik Con anchors
No technical data available
Kwik Con+ masonry drill bit (smooth shank)
Description
Matched tolerance masonry drill bit for Kwik Con anchors
No technical data available
HDI Stop drill bits


Description
SDS Plus (TE-CX) hammer stop drill bit for installing anchors for fastening pipes, air ducts and suspended ceilings
Connection end
TE-C (SDS Plus)
Anchor type
Flush anchors
Working mode
Hammer drilling
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
TE-Y-HDA-B Stop drill bit
Description
Stop drill bit – required for installation of HDA undercut anchors
Connection end
TE-Y (SDS Max)
Working mode
Hammer drilling, Drilling
Base material
Concrete
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).

New

FX 3-ST Surfacing tools
Description
Surfacing tools for consistent and spark-free surface preparation including paint removal (if needed) before fusion of threaded studs
Base materials
Carbon steel
Application
Fastening to steel
For use with (tools)
FX 3-A, FX 3-HT, SF 6, SF 6H, SF 8-M
TX-BT 4.7/7 Stepped drill bit
Description
Stepped drill bit for pre-drilling holes for new-generation X-BT fasteners
For use with (tools)
SF BT 22-A
Base materials
Steel
Minimum thickness of base material (steel)
5/16 in

New

TS-BT Stepped drill bit
Description
Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
Base materials
Metal
Minimum thickness of base material (steel)
6 mm
Length
65 mm

New

TS-BT Stepped drill bit
Description
Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
Base materials
Metal
Minimum thickness of base material (steel)
6 mm
Length
95 mm

New

TS-BT Stepped drill bit
Description
Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
Base materials
Metal

New

Stepped drill bit TS-BT 5.3 HC 95
Description
Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
Base materials
Metal
S-SY B Screwdriver bit
Description
Customized screwdriver bits for Hilti screw fastening systems
Connection end
Hexagonal
TE-CD (SDS Plus) Metric hollow drill bit
Description
Ultimate SDS Plus (TE-C) hollow drill bit for virtually dust-free hammer drilling in concrete
Connection end
TE-C (SDS Plus)
Base material
Reinforced concrete, Concrete
Working mode
Hammer drilling
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
TE-YD (SDS Max) Metric hollow drill bit
Description
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
Connection end
TE-Y (SDS Max)
Base material
Reinforced concrete, Concrete
Working mode
Hammer drilling
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).
TE-CD (SDS Plus) Imperial hollow drill bit
Description
Ultimate SDS Plus (TE-C) hollow hammer drill bit for virtually dust-free drilling in concrete
Connection end
TE-C (SDS Plus)
Base material
Reinforced concrete, Concrete
Working mode
Hammer drilling
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
TE-YD (SDS Max) Imperial hollow drill bit
Description
Ultimate SDS Max (TE-Y) hollow hammer drill bit for virtually dust-free drilling in concrete
Connection end
TE-Y (SDS Max)
Base material
Reinforced concrete, Concrete
Head shape
Multi Cutter
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).
Kwik Con+ Concrete drill bit
Description
Matched tolerance concrete drill bit for Kwik Con anchors
No technical data available
KCM-MD Kwik Cast combo bit
Description
Two-in-one step bit and nut setter for installing cast-in-place metal deck inserts
Anchor type
Accessories
Head configuration
N/A
Material composition
Metal, Plastic
Foret étagé TS-BT 31-74 PFP
Description
PFP removal drill bits for predrilling accurate holes and removing coatings from PFP coated steels
Base materials
Steel
Hole diameter
31 mm
Stepped drill bit TS-BT 5.5-74 S
Description
Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on aluminum and steel
Base materials
Steel
HSP Setting tool
Description
Setting tool for HSP/HFP drywall anchors
No technical data available
2-in-1 Setting tools for long drop-in anchors
Description
2-in-1 Setting tools for long embedment drop-in anchors (HDI-TZ/HDI+(L))
Connection end
TE-C (SDS Plus)
Anchor type
Flush anchors
Working mode
Hammer drilling
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
TE Tool shaft
Description
TE Tool Shaft for sockets
No technical data available
S-SY NS Nut setter
Description
Customized nut setter for Hilti decking screw fastening systems
Connection end
1/4 in Hex shank
SI-S 1/2" S Short impact socket
Description
1/2" (inch) short impact socket for tightening bolts and anchors
Connection end
1/2 in square
Short/Long
Short
Material coating/plating/finish
Black phosphate
S-IS Impact socket accessories
Description
Accessory for impact sockets
Connection end
3/8 in square, 3/4 in square, 1/4 in hexagonal, 7/16 in hexagonal
Short/Long
Long
Material coating/plating/finish
Black phosphate
1/2" S-NSD Impact socket set
Description
Impact socket set for tightening bolts and anchors
Connection end
1/2 in square
Short/Long
Long
Material coating/plating/finish
Black phosphate
X-NSD 1/4" Socket wrench insert
Description
Nut setter for tightening flange nuts on threaded studs
No technical data available
S-BH Bit holders/accessories
Description
Bit holder and accessories for use with screw fastening inserts
No technical data available
S-NS (M) Magnetic nut setter
Description
Nut setter with magnetic screw retention for use with hex-head screws
Connection end
1/4 in Hex shank
S-NS (C) Nut setter
Description
Nut setter with non-magnetic / ball-lock screw retention for use with hex-head screws
Connection end
1/4 in Hex shank
KWIK-CON II Screw anchor
Description
Setting tools and accessories for the Kwik-Con + and Kwik-Con II+ screw anchors
Material, corrosion
N/A
Head configuration
N/A
Material composition
N/A
Nut setter S-SY SDT 5 Speed
Description
Speed kit for use with the SDT stand-up handle and SD 5000/4500(-A) screwdrivers for high-speed sidelap fastening
Screw diameter d
0.19 in
Kit SDT 5 Speed Kit
Description
Speed kit for use with the SDT stand-up handle and SD 5000/4500(-A) screwdrivers for high-speed sidelap fastening
Screw diameter d
0.19 in