Inserts
Find specialized nut setters, stepped drill bits and other tool inserts you need when installing Hilti fasteners
35 Products
Filter

- Description
- Matched tolerance masonry drill bit for Kwik Con anchors
No technical data available

- Description
- Matched tolerance concrete drill bit for Kwik Con anchors
No technical data available

- Description
- Matched tolerance masonry drill bit for Kwik Con anchors
No technical data available

ultimate
- Description
- SDS Plus (TE-CX) hammer stop drill bit for installing anchors for fastening pipes, air ducts and suspended ceilings
- Connection end
- TE-C (SDS Plus)
- Anchor type
- Flush anchors
- Working mode
- Hammer drilling

- Description
- Stop drill bit – required for installation of HDA undercut anchors
- Connection end
- TE-C (SDS Plus)
- Working mode
- Drilling, Hammer drilling
- Base material
- Concrete

- Description
- Stop drill bit – required for installation of HDA undercut anchors
- Connection end
- TE-Y (SDS Max)
- Working mode
- Hammer drilling, Drilling
- Base material
- Concrete

- Description
- Surfacing tools for consistent and spark-free surface preparation including paint removal (if needed) before fusion of threaded studs
- Base materials
- Carbon steel
- Application
- Fastening to steel
- For use with (tools)
- FX 3-A, FX 3-HT, SF 6, SF 6H, SF 8-M

- Description
- Stepped drill bit for pre-drilling holes for new-generation X-BT fasteners
- For use with (tools)
- SF BT 22-A
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 5/16 in

- Description
- Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
- Base materials
- Metal
- Minimum thickness of base material (steel)
- 6 mm
- Length
- 65 mm

- Description
- Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
- Base materials
- Metal
- Minimum thickness of base material (steel)
- 6 mm
- Length
- 95 mm

- Description
- Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
- Base materials
- Metal

- Description
- Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
- Base materials
- Metal

- Description
- Ultimate SDS Max (TE-Y) hollow hammer drill bit for virtually dust-free drilling in concrete
- Connection end
- TE-Y (SDS Max)
- Base material
- Reinforced concrete, Concrete
- Head shape
- Multi Cutter

- Description
- Ultimate SDS Plus (TE-C) hollow drill bit for virtually dust-free hammer drilling in concrete
- Connection end
- TE-C (SDS Plus)
- Base material
- Reinforced concrete, Concrete
- Working mode
- Hammer drilling

- Description
- Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
- Connection end
- TE-Y (SDS Max)
- Base material
- Reinforced concrete, Concrete
- Working mode
- Hammer drilling

- Description
- Matched tolerance concrete drill bit for Kwik Con anchors
No technical data available

- Description
- Ultimate SDS Plus (TE-C) hollow hammer drill bit for virtually dust-free drilling in concrete
- Connection end
- TE-C (SDS Plus)
- Base material
- Reinforced concrete, Concrete
- Working mode
- Hammer drilling

- Description
- Customized screwdriver bits for Hilti screw fastening systems
- Connection end
- Hexagonal

- Description
- Two-in-one step bit and nut setter for installing cast-in-place metal deck inserts
- Anchor type
- Accessories
- Head configuration
- N/A
- Material composition
- Metal, Plastic

- Description
- PFP removal drill bits for predrilling accurate holes and removing coatings from PFP coated steels
- Base materials
- Steel
- Hole diameter
- 31 mm

- Description
- Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on aluminum and steel
- Base materials
- Steel

- Description
- 2-in-1 Setting tools for long embedment drop-in anchors (HDI-TZ/HDI+(L))
- Connection end
- TE-C (SDS Plus)
- Anchor type
- Flush anchors
- Working mode
- Hammer drilling

- Description
- Nut setter with non-magnetic / ball-lock screw retention for use with hex-head screws
- Connection end
- 1/4 in Hex shank

- Description
- Customized nut setter for Hilti decking screw fastening systems
- Connection end
- 1/4 in Hex shank

ultimate
- Description
- 1/2" (inch) short impact socket for tightening bolts and anchors
- Connection end
- 1/2 in square
- Short/Long
- Short
- Material coating/plating/finish
- Black phosphate

- Description
- Accessory for impact sockets
- Connection end
- 3/8 in square, 3/4 in square, 1/4 in hexagonal, 7/16 in hexagonal
- Short/Long
- Long
- Material coating/plating/finish
- Black phosphate

ultimate
- Description
- Impact socket set for tightening bolts and anchors
- Connection end
- 1/2 in square
- Short/Long
- Long
- Material coating/plating/finish
- Black phosphate

- Description
- Nut setter for tightening flange nuts on threaded studs
No technical data available

- Description
- Bit holder and accessories for use with screw fastening inserts
No technical data available

- Description
- Nut setter with magnetic screw retention for use with hex-head screws
- Connection end
- 1/4 in Hex shank

- Description
- Setting tools and accessories for the Kwik-Con + and Kwik-Con II+ screw anchors
- Material, corrosion
- N/A
- Head configuration
- N/A
- Material composition
- N/A

- Description
- Speed kit for use with the SDT stand-up handle and SD 5000/4500(-A) screwdrivers for high-speed sidelap fastening
- Screw diameter d
- 0.19 in

- Description
- Speed kit for use with the SDT stand-up handle and SD 5000/4500(-A) screwdrivers for high-speed sidelap fastening
- Screw diameter d
- 0.19 in